Déclaration de confidentialité
Skip Ribbon Commands
Skip to main content
SharePoint
Article 2 de 9
JADE Economizer Systems with Dry Bulb with communicating 27 lb-in DCA, W7220A1000, C7250A1001, C7250A1001, and MS3103J1030

YL7220AJ3103/U

JADE Economizer Systems with Dry Bulb with communicating 27 lb-in DCA, W7220A1000, C7250A1001, C7250A1001, and MS3103J1030

  • Informations sur le produit
  • Documentation

Caractéristiques du produit

Dimensions (in.)
4,98 po de haut x 6,3 po de large x 1,34 po de profondeur
Dimensions (mm)
126,4 mm de haut x 160 mm de large x 34mm de profondeur
Frequency
50 Hz; 60 Hz
Operating Humidity Range (% RH)
5 à 95 % d’HR, sans condensation
Voltage
24 V c.a.
Operating Temperature Range (F)
-40 F à -150 F
Operating Temperature Range (C)
-40 C à +65 C
Approvals, Federal Communications Commission
Conforme
Approvals, Others
Conforme à l’article 24 de Californie
Color
Gris
Use with Sensor
C7250A1001

Matériel publicitaire

Sales/Promotional Materials-Economizer Check-Out Procedures; In the Field Tool

Sales/Promotional Materials-Economizers Quick Selection Guide

Sales/Promotional Materials-Brochure for W7220, Jade Economizer Controller (English)

Sales/Promotional Materials-Brochure for W7220, Jade Economizer Controller (French)

Sales/Promotional Materials-Brochure for W7220, Jade Economizer Controller (Spanish)

Sales/Promotional Materials-The Impact of Demand-Controlled and Economizer Ventilation Strategies on Energy Use in Buildings

Sales/Promotional Materials-Brochure for W7220 JADE Partners In Success (Commercial Automation Contractor) (English)

Sales/Promotional Materials-Case Study for JADE Economizers Case Study (English)

Sales/Promotional Materials-Brochure for Sylk Enabled Devices (English)

Sales/Promotional Materials-Cut Energy Costs with a Simple Rooftop Retrofit sell sheet

Documents techniques

Application Guides-Design and Application Guide for Honeywell Economizer Controls

Installation Materials-Installation Instructions for W7220, W7220A1000, W7220A1010, Jade JADE™ Economizer Module (English)

Product Data and Specifications-JADE™ Economizer Module (MODEL W7220)

Installation Materials-Installation Instructions for W7220, C7400S, C7600, C7250, Jade Duct Mounting Kit for JADE™ Economizer Sensors (English)

Product Data and Specifications-Specification Data for W7220, Jade Demand Control Ventilation Economizer (English, French)

Product Data and Specifications-Product Data for W7220, Jade Módulo economizador JADE™ (Spanish)

Installation Materials-Installation Instructions for W7220-PCMOD, Jade, W7220 PC Interface Module (English)

Product Data and Specifications-需求控制通风节能器 - W7220 (Chinese)

Product Data and Specifications-ESPECIFICAÇÕES for W7220 Controlador de Demanda de Ventilação – Economizer W7220 (Portuguese)

Product Data and Specifications-Теплообменник для адаптивной системы вентиляции — W7220 (Russian)

Product Data and Specifications-ÖZELLİKLER for W7220 İhtiyaç Kontrollü Havalandırma Ekonomizeri - W7220 (Turkish)

Product Data and Specifications-DATOS DE ESPECIFICACIÓN for W7220 Economizador de ventilación por control de la demanda – W7220 (Spanish)

Application Guides-Application Guide for Advanced RTU Controls Retrofit Solution (English)