Déclaration de confidentialité
Skip Ribbon Commands
Skip to main content
SharePoint
Article 10 de 32
USBK - USB KEY

SUB-USBK

USBK - USB KEY

  • Informations sur le produit
  • Documentation

Caractéristiques du produit

Application
Clé de communication USB
Approvals, Underwriters Laboratories Inc.
Approvals, Canadian Standards Association
Output
Current Sensor Rating (A)
Protocol
Input Voltage Configuration
Current Sensors Included
Number of Phases

Matériel publicitaire

Product Selections/Comparisons-Specification Data for Green Class Net Meter (English)

Sales/Promotional Materials-Pricing and Configuration sheet for SUBENERGY, H-Series, Green Submeters Pricing and Configuration (English)

Sales/Promotional Materials-Bulletin Ordering and Price Update for SUBENERGY, H-Series, and Green Submeters Product Line Extension (English)

Manuels du propriétaire

Operator/Owner Materials-QUICK START GUIDE for SUBENERGY, Submeter Honeywell E-Mon Energy Software (English)

Dimension-SXB40/SXB50 Submeter Self-contained Split-core kW/kWh Transducers

Dimension-Dimension Diagrams for Self Contained Split-Core kW/kWh Transducers (Submeter)

Dimension-400 Amp current sensor dimensions for submeters

Dimension-3200 Amp current sensor dimensions for submeters

Documents techniques

Product Data and Specifications-Specification Data for SUB208, SUB480, SUBM208, SUBM480, SUBAC208, SUBAC480, SUB500 Class 500 Advanced KWh/Demand Mete

Product Data and Specifications-Specification Data for SXBC-1, SXBC-5 Integration Nodes (English)

Installation Materials-Installation Instructions for SUB2120, SUB3208, SUB100, Submeter Class 100 Stand-Alone Single-Phase kWh Meter (English)

Installation Materials-Installation Instructions for SXB51, SXB53, Submeter Self-Contained Split-Core kWh Transducer (pulse output) (English)

Installation Materials-Installation Instructions for SXB42, SXB43, SXB44, Submeter SXB40 Series Self-Contained Split-Core kW Transducers (4-20mA) (Eng

Installation Materials-Installation Instructions for SXB35, SXB36, Submeter Networked Power Meters (Modbus® RTU) (English)

Product Data and Specifications-Specification Data for SXB42, SXB43, SXB44. SXB51, SXB53 Self-Contained Split-Core kW/kWh Transducers (English)

Product Data and Specifications-Specification Data for SUB2120, SUB3208, Submeter, SUB100 Class 100 Meters Single-Phase kWh Meter (English)

Installation Materials-Installation Instructions for Class 500, SUB208, SUB480, SUBM208, SUBM480, SUBAC208, SUBAC480, SUB500, Submeter Class 500 Advan

Installation Materials-Installation Instructions for SUB208, SUB480, SUB200, Submeter Class 200 3-Phase kWh Meter (English)

Installation Materials-Installation Instructions for SXBC-1, Submeter SXBC-1 LonTalk® Integration Node (English)

Installation Materials-Installation Instructions for SXBC-5, Submeter SXBC-5 LonTalk® Integration Node (English)

Engineering Guides/System Guides-Application Guide for Class 100, SUB2120, SUB3208, Class 200, SUB208, SUB480, SUB500, SUB100, SUB200 Submeters (Engli

Product Data and Specifications-Specification Data for Submeter Green Class Meter (English)

Product Data and Specifications-Guide Specification Green Class Submeters (English)

Product Data and Specifications-Guide Specifications for Green Class Net Meter (English)

Product Data and Specifications-Specification Data for Interval Data Recorder (English)

Product Data and Specifications-Specification Data for Submeter Current Sensors (English)

Product Data and Specifications-Specification Data for Submeter Outdoor Enclosures (English)

Installation Materials-Installation Manual for SUB Series, SUBIDR, Submeter Interval Data Recorders (English)

Installation Materials-Installation Instructions for SUB Series, SUBCS, Submeter Current Sensors (English)

Product Data and Specifications-Addendum for E-Mon Energy Software (English)

Product Data and Specifications-Guide Specification for Submeter E-Mon Energy Software (English)

Product Data and Specifications-Specification Data for Enregistreur de données par intervalle (French)

Product Data and Specifications-Specification Data for SUBP3 P3 Pulser (English)

Software Information-System Configuration for SUB Series, SUBENERGY, Submeter Honeywell E-Mon Energy Software (English)

Product Data and Specifications-Specification Data for Class 500 BACNet PIC Statement (English)

Installation Materials-Installation Instructions for SUB Series, SUBIDR, Submeter Enregistreurs de données par intervalle (French)

Installation Materials-Installation Instructions for Classe 200, SUB200, Submeter Compteur kWh 3 phases (French)

Product Data and Specifications-Specification Data for Class 500, SUB500 Compteur KWh/puissance appelée avancé (French)

Product Data and Specifications-Specification Data for Classe 200, SUB200 Compteurs 3 phases (French)

Installation Materials-Installation Instructions for 500 CLASS, SUB500, Submeter Compteur avancé de demande de KW/H (French)

Installation Materials-Installation Instructions for E-Mon Class 2000 Meter KWH & KWH/DEMAND METER (English)

Installation Materials-Installation Instructions for H20-Green Submeter Green Class Meter (English)

Installation Materials-Installation Instructions for E-Mon Class 5000 Meter ADVANCED KWH/DEMAND METER (English)

Installation Materials-Installation Instructions for Web-Mon, Submeter Web-Mon Screen Reference Guide (English)

Installation Materials-Installation Instructions for Web-Mon, Submeter Setup Guide (English)

Installation Materials-Installation Instructions for Web-Mon, Submeter Web-Mon Guide (English)

Installation Materials-Installation Instructions for E-Mon Class 3200 Meter ADVANCED KWH/DEMAND METER (English)

Installation Materials-Installation Instructions for Green Class, SUBG, Submeter Meter (English)

Installation Materials-Installation Instructions for Green Class, SUBGRN, Submeter Net Meter (English)

Product Data and Specifications-Class 340 Smart Meter

Product Data and Specifications-Product Data for Rapid Balance Tool End-User Security Guide (English)