Déclaration de confidentialité
Skip Ribbon Commands
Skip to main content
SharePoint
Article 1 de 32
EKM-E - ETHERNET KEY/MODEM

SUB-EKME

EKM-E - ETHERNET KEY/MODEM

  • Informations sur le produit
  • Documentation

Caractéristiques du produit

Application
EKM-E – CLÉ ETHERNET/MODEM
Approvals, Underwriters Laboratories Inc.
Approvals, Canadian Standards Association
Output
Current Sensor Rating (A)
Protocol
Input Voltage Configuration
Current Sensors Included
Number of Phases

Matériel publicitaire

Product Selections/Comparisons-Specification Data for Green Class Net Meter (English)

Sales/Promotional Materials-Pricing and Configuration sheet for SUBENERGY, H-Series, Green Submeters Pricing and Configuration (English)

Sales/Promotional Materials-Bulletin Ordering and Price Update for SUBENERGY, H-Series, and Green Submeters Product Line Extension (English)

Manuels du propriétaire

Operator/Owner Materials-QUICK START GUIDE for SUBENERGY, Submeter Honeywell E-Mon Energy Software (English)

Dimension-SXB40/SXB50 Submeter Self-contained Split-core kW/kWh Transducers

Dimension-Dimension Diagrams for Self Contained Split-Core kW/kWh Transducers (Submeter)

Dimension-400 Amp current sensor dimensions for submeters

Dimension-3200 Amp current sensor dimensions for submeters

Documents techniques

Product Data and Specifications-Specification Data for SUB208, SUB480, SUBM208, SUBM480, SUBAC208, SUBAC480, SUB500 Class 500 Advanced KWh/Demand Mete

Product Data and Specifications-Specification Data for SXBC-1, SXBC-5 Integration Nodes (English)

Installation Materials-Installation Instructions for SUB2120, SUB3208, SUB100, Submeter Class 100 Stand-Alone Single-Phase kWh Meter (English)

Installation Materials-Installation Instructions for SXB51, SXB53, Submeter Self-Contained Split-Core kWh Transducer (pulse output) (English)

Installation Materials-Installation Instructions for SXB42, SXB43, SXB44, Submeter SXB40 Series Self-Contained Split-Core kW Transducers (4-20mA) (Eng

Installation Materials-Installation Instructions for SXB35, SXB36, Submeter Networked Power Meters (Modbus® RTU) (English)

Product Data and Specifications-Specification Data for SXB42, SXB43, SXB44. SXB51, SXB53 Self-Contained Split-Core kW/kWh Transducers (English)

Product Data and Specifications-Specification Data for SUB2120, SUB3208, Submeter, SUB100 Class 100 Meters Single-Phase kWh Meter (English)

Installation Materials-Installation Instructions for Class 500, SUB208, SUB480, SUBM208, SUBM480, SUBAC208, SUBAC480, SUB500, Submeter Class 500 Advan

Installation Materials-Installation Instructions for SUB208, SUB480, SUB200, Submeter Class 200 3-Phase kWh Meter (English)

Installation Materials-Installation Instructions for SXBC-1, Submeter SXBC-1 LonTalk® Integration Node (English)

Installation Materials-Installation Instructions for SXBC-5, Submeter SXBC-5 LonTalk® Integration Node (English)

Engineering Guides/System Guides-Application Guide for Class 100, SUB2120, SUB3208, Class 200, SUB208, SUB480, SUB500, SUB100, SUB200 Submeters (Engli

Product Data and Specifications-Specification Data for Submeter Green Class Meter (English)

Product Data and Specifications-Guide Specification Green Class Submeters (English)

Product Data and Specifications-Guide Specifications for Green Class Net Meter (English)

Product Data and Specifications-Specification Data for Interval Data Recorder (English)

Product Data and Specifications-Specification Data for Submeter Current Sensors (English)

Product Data and Specifications-Specification Data for Submeter Outdoor Enclosures (English)

Installation Materials-Installation Manual for SUB Series, SUBIDR, Submeter Interval Data Recorders (English)

Installation Materials-Installation Instructions for SUB Series, SUBCS, Submeter Current Sensors (English)

Product Data and Specifications-Addendum for E-Mon Energy Software (English)

Product Data and Specifications-Guide Specification for Submeter E-Mon Energy Software (English)

Product Data and Specifications-Specification Data for Enregistreur de données par intervalle (French)

Product Data and Specifications-Specification Data for SUBP3 P3 Pulser (English)

Software Information-System Configuration for SUB Series, SUBENERGY, Submeter Honeywell E-Mon Energy Software (English)

Product Data and Specifications-Specification Data for Class 500 BACNet PIC Statement (English)

Installation Materials-Installation Instructions for SUB Series, SUBIDR, Submeter Enregistreurs de données par intervalle (French)

Installation Materials-Installation Instructions for Classe 200, SUB200, Submeter Compteur kWh 3 phases (French)

Product Data and Specifications-Specification Data for Class 500, SUB500 Compteur KWh/puissance appelée avancé (French)

Product Data and Specifications-Specification Data for Classe 200, SUB200 Compteurs 3 phases (French)

Installation Materials-Installation Instructions for 500 CLASS, SUB500, Submeter Compteur avancé de demande de KW/H (French)

Installation Materials-Installation Instructions for E-Mon Class 2000 Meter KWH & KWH/DEMAND METER (English)

Installation Materials-Installation Instructions for H20-Green Submeter Green Class Meter (English)

Installation Materials-Installation Instructions for E-Mon Class 5000 Meter ADVANCED KWH/DEMAND METER (English)

Installation Materials-Installation Instructions for Web-Mon, Submeter Web-Mon Screen Reference Guide (English)

Installation Materials-Installation Instructions for Web-Mon, Submeter Setup Guide (English)

Installation Materials-Installation Instructions for Web-Mon, Submeter Web-Mon Guide (English)

Installation Materials-Installation Instructions for E-Mon Class 3200 Meter ADVANCED KWH/DEMAND METER (English)

Installation Materials-Installation Instructions for Green Class, SUBG, Submeter Meter (English)

Installation Materials-Installation Instructions for Green Class, SUBGRN, Submeter Net Meter (English)

Product Data and Specifications-Class 340 Smart Meter

Product Data and Specifications-Product Data for Rapid Balance Tool End-User Security Guide (English)