Skip Ribbon Commands
Skip to main content
SharePoint
Article 2 de 6
M6285A4009-S/U

M6285A4009-S/U

Actionneur monté sur socle à ressort de rappel de 24 V avec couple de 60 lb-po

  • Informations sur le produit
  • Documentation
  • Accessoires et pièces de rechange

Caractéristiques du produit

Application
Électrique
Dimensions (in.)
6 7/16 po de haut x 5 1/2 po de large x 8 3/4 po de profondeur
Dimensions (mm)
164 mm de haut x 140 mm de large x 222 mm de profondeur
Weight (lb)
8,5 lb
Comments
Retour non linéaire pour applications asservies uniquement
Mounting
Montage sur socle
Frequency
50 Hz; 60 Hz
Electrical Connections
Bornes rapides
Supply Voltage
24V
Approvals, CE
EN55011 (Émission) EN50082-2 (Immunité) 73/23/CEE (LVD)
Ambient Temperature Range (F)
-40 F à +150 F
Ambient Temperature Range (C)
-40 C à +60 C
Auxiliary Switch Ratings
À pleine charge - 120 V c.a.-- 7,2 A; À rotor bloqué - 120 V c.a.--43,2 A; À pleine charge - 240 V c.a.--3,6 A; À rotor bloqué- 240 V c.a.--21,6 A
Fail Safe Mode
Ressort de rappel
Torque Rating (lb-in.)
60 lb-po
Torque Rating (Nm)
6,8 N.m
External Auxiliary Switches Available
oui
Timing, Nominal
30 à 60 sec.
Feedback
oui
Motor shafts
Arbre à double extrémité
Internal Transformer
Aucun

Matériel publicitaire

Product Selections/Comparisons-Modutrol IV Motor Cross Reference

Product Selections/Comparisons-Motor/Actuator Selection Guide

Manuels du propriétaire

Operator/Owner Materials-Addendum for Modutrol IV Motors (English, French)

Wiring-Typical wiring for Series 62 motors

Wiring-Mod Motor

Wiring-Series 60 and Series 90 motors in slaving application

Wiring-Mod Motor

Wiring-Wiring Diagram

Wiring-Wiring Diagram

Wiring-Wiring Diagram

Wiring-Wiring Diagram

Dimension-Dimensions for M6184 M6194 Modutrol IV Series 2 Motors

Dimension-Modutrol IV Series 2 Motors

Dimension-Modutrol IV Series 2 Motor

Documents techniques

Product Data and Specifications-Product Data for Series 61 and Series 62 Modutrol IV Motors (English, French)

Product Data and Specifications-Product Data for M6185D, M6161A, M6174A, M6181A, M6181F, M6182F, M6184A, M6184B, M6184D, M6184F, M6191, M6194, M6281,

Installation Materials-Installation Instructions for Series 61 and Series 62 Modutrol IV Motors M71, M72, and M76 (Russian)

Product Data and Specifications-Product Data for Series 61 and Series 62 Modutrol IV Motors (French)

Product Data and Specifications-Product Data for Series 61 and Series 62 Modutrol IV Motors (English)

Product Data and Specifications-Addendum for Modutrol IV Motors (English)

Installation Materials-Honeywell Damper Adjustment Guide

Product Data and Specifications-China Hazardous Substance Table (English)

Product Data and Specifications-Specification Data for M62XX Series 1 motors Modutrol IV Motors (Series 1) (English)

Accessoires

221455A/U

Bielle de moteur à réglage infini

4074ERU/U

Transformateurs internes 24/120/230 V c.a.

50017460-001/U

Transformateurs internes 24/120/230 V c.a.

50017460-003/U

Transformateurs internes 120 V c.a.

220736A/U

Interrupteur auxiliaire interne

220736B/U

Interrupteur auxiliaire interne