Skip Ribbon Commands
Skip to main content
SharePoint
Article 2 de 4
C7100B1013/U

C7100B1013/U

Capteur de température d’air de gaine de moyenne 22,8 K ohms, 13 po, plage de fonctionnement 40 - 150 °F

  • Informations sur le produit
  • Documentation

Présentation

Les capteurs de température moyenne de gaine servent à détecter la température dans les gaines d'alimentation.

Caractéristiques

  • Utilisez pour le dépannage du système
  • Capteur de coefficient de température positive en platine
  • Étalonnage en usine, pas de réglage ou d’étalonnage sur site requis

Caractéristiques du produit

Application
Capteurs de température moyenne de gaine
Dimensions (in.)
1 13/16 po de haut x 1 13/16 po de large x 13 1/4 po de profondeur
Dimensions (mm)
46 mm de haut x 46 mm de large x 336 mm de profondeur
Used With
W7080
Comments
Bornes rapides encastrées de 1/4 po (6 mm) Sonde capteur de 3/4 po (19 mm) de dia.
Mounting
Gaine de soufflage
Sensor
22,8 kohms à 77 °F de coefficient de température négatif
Operating Temperature Range (F)
40 F à 150 F
Operating Temperature Range (C)
4 C à 64 C
Shipping and Storage Temperature Range (F)
-30 F à +150 F
Shipping and Storage Temperature Range (C)
-34 C à +66 C
Insertion Length (in.)
13 po
Insertion Length (mm)
330 mm
Ambient Temperature Range (F)
250 F maximum
Ambient Temperature Range (C)
121 °C maximum

Wiring-Wiring for C7189 Remote Sensor to W8900 Remote Module

Wiring-Wiring for C7089 Outdoor sensor to W8900 Remote Module

Wiring-Hookup diagram for 2-stage heating with single transformer for PC8900 W8900

Wiring-Hookup diagram for multiple transformer for PC8900 W8900

Wiring-Hookup diagram for heating/cooling system using R8222N for PC8900 W8900

Wiring-Hookup diagram for single transformer for PC8900 W8900

Wiring-Hookup diagram for single stage heat pump system for PC8900 W8900

Wiring-Hookup diagram for 2-stage heat/1-stage cool pump system for PC8900 W8900

Wiring-Hookup diagram for 2-stage heat pump system for PC8900 W8900

Wiring-Hookup diagram for 3-stageheat/2-stage cool heat pump system for PC8900 W8900

Wiring-Hookup diagram heat pump with heat changeover system for PC8900

Wiring-Hookup diagram for heat pump application with cooling changeover

Wiring-Hookup diagram for gas burning ignition system for PC8900

Wiring-Hookup diagram for a oil heating/electric cooling system for PC8900 W8900

Wiring-Hookup diagram for a 3-wire zone heating system for PC8900 W8900

Wiring-Hookup diagram for a connecting a W8900 with Zone Control

Wiring-Hookup diagram for Heat pump application with Zone control

Wiring-Hookup diagram for Heat pump application with Zone control

Wiring-Hookup diagram for Heat pump application with Zone control

Wiring-Hookup diagram for Heat pump application with Zone control

Wiring-Hookup diagram connecting cooling humidity control

Wiring-Hookup diagram connecting humidifier for humidity control

Wiring-Hookup diagram for Heat pump application with Zone control

Wiring-Wiring for PC8900 Control Panel to W8900 Remote Module

Wiring-Hookup diagram for heating/cooling system using R8239 for PC8900 W8900

Wiring-Hookup diagram for electric baseboard or ceiling cable system for PC8900 W8900

Dimension-Dimension for Discharge Air Sensor C7100

Documents techniques

Product Data and Specifications-Product Data for C7100A, C7100B, C7100C, C7100D, C7100 Averaging Temperature Sensors (English)

Installation Materials-Installation Instructions for C7100A, C7100B, C7100C, C7100D, C7100 Averaging Temperature Sensors (English)