Skip Ribbon Commands
Skip to main content
SharePoint

T675A,B

Les thermostats à bulbe à distance régulent la température de l’air ou des liquides dans les gaines, les tuyaux, les réservoirs et les chaudières.

Affichage en cours 21 À 28 de 34 Produits
Remote Temp Control, 55°F-175°F Range, 1 SPDT, Copper Bulb, 20 ft. Capillary, 1°F Fixed Diff.

T675A1524/U

Remote Temp Control, 55°F-175°F Range, 1 SPDT, Copper Bulb, 20 ft. Capillary, 1°F Fixed Diff.

Remote Temp Control, 55°F-175°F Range, 1 SPDT, Copper Bulb, 5 ft. Capillary, 3.6°F-12°F Diff.

T675A1532/U

Remote Temp Control, 55°F-175°F Range, 1 SPDT, Copper Bulb, 5 ft. Capillary, 3.6°F-12°F Diff.

Remote Temperature Controller, 55°F to 175°F Set Point, 1 SPDT, Copper Bulb, Includes 107324A Duct Bulb Holder

T675A1540/U

Remote Temperature Controller, 55°F to 175°F Set Point, 1 SPDT, Copper Bulb, Includes 107324A Duct Bulb Holder

Remote Temp Control, 0°F-100°F Range, 1 SPDT, Copper Bulb, 20 ft. Capillary, 3°F-10°F Diff.

T675A1565/U

Remote Temp Control, 0°F-100°F Range, 1 SPDT, Copper Bulb, 20 ft. Capillary, 3°F-10°F Diff.

Remote Temp Control, 0°F-100°F Range, 1 SPDT, 5 ft. Capillary, 3°F-10°F Diff., Fast Response Model

T675A1706/U

Remote Temp Control, 0°F-100°F Range, 1 SPDT, 5 ft. Capillary, 3°F-10°F Diff., Fast Response Model

Remote Temp Control, 55°F-175°F Range, 1 SPDT, 5 ft. Capillary, 3.6°F-12°F Diff., Fast Response Model

T675A1722/U

Remote Temp Control, 55°F-175°F Range, 1 SPDT, 5 ft. Capillary, 3.6°F-12°F Diff., Fast Response Model

Remote Temp Control, -15°C-+35°C Range, 1 SPDT, Copper Bulb, 1.5 m Capillary, 1.7°C-5.6°C Diff., Celsius Scale

T675A2068/U

Remote Temp Control, -15°C-+35°C Range, 1 SPDT, Copper Bulb, 1.5 m Capillary, 1.7°C-5.6°C Diff., Celsius Scale

Remote Temp Control, -15°C-+35°C Range, 1 SPDT, Copper Bulb, 1.5 m Capillary, 0.6°C Fixed Diff., Celsius Scale

T675A2076/U

Remote Temp Control, -15°C-+35°C Range, 1 SPDT, Copper Bulb, 1.5 m Capillary, 0.6°C Fixed Diff., Celsius Scale

Affichage en cours 21 À 28 de 34 Produits