Skip Ribbon Commands
Skip to main content
SharePoint
In This Section

S55XBE Series





S55XBE series viewing heads are used with P522, P531 and P532 signal processors. Multiple sensor options of IR, UVTron and IR/UV offer flexibility to meet a wide array of applications. The processors are not adversely affected by X-Rays and Gamma rays during operation making them ideal for monitoring all fuel flames and single or multiple burners firing multiple fuels.

 

 

For more information and literature or to order the product click here


 
Features
  • Multiple models (IR/UV, IR only and UVTron only) offer application flexibility. 
  • All models include electronic check (no mechanical shutter) for self-check of the system. 
  • Numeric two-digit display for each sensor on the back of the viewing head provides UV and IR flame count.
  • Quick disconnect cable (order separately) for non-PF models. PF models provided with factory installed cable. 
  • Mountable in any orientation.
  • Includes imbedded temperature sensor.
Specifications
  • Input power: 24 VDC.
  • Ambient temperature: -40°F to 158°F (-40°C to 70°C).
  • NEMA 4X rated.
  • 1" NPT mounting. 
  • X-Ray and Gamma ray immune.
Approvals
CSA
FM
IEC
Class I div 2 group A,B, C and D T5
IEC CSA 10.0010 Ex  nA IIC T5 Gc
Fit for use in SIL 3 application

 
Applications
S556BE for clean gases
S552BE for oil and coal
S550BE for all applications including sulfur recovery units, kilns, black liquor recovery boilers, tangentially fired boilers, cross fired boilers

 

 Models

Part Number

Sensor Type

Description

S550BE

IR/UV

Quick disconnect cable. Suitable for all fuels.

S550BE-PF

IR/UV

Factory installed cable. Suitable for all fuels.

S552BE

IR

Quick disconnect cable. Suitable for oil and coal.

S552BE-PF

IR

Factory installed cable. Suitable for oil and coal.

S556BE

UVTron

Quick disconnect cable. Suitable for clean gaseous fuel.

S556BE-PF

UVTron

Factory installed cable. Suitable for clean gaseous fuel.

Approximate Dimensions: 8.82" Length (224 mm) x 4.05" Diameter (103 mm). Powder coated aluminum body.