Page Content
These are configured items,
please contact Honeywell Customer Care at (765) 254-1041 for ordering
Designed for continuous operation, GHE igniters are non-fouling, inextinguishable, high-energy igniters. The self-cleaning igniter spark tip reliably ignites fuels regardless of accumulated hardened oil and debris on the tip. Three stage ignition and internal mix technology allow for consistent operation, which overcomes problems associated with external mix that are ambient temperature dependent. GHE igniters are the ideal choice for high energy output and reliable ignition.
Features
- GHE gas igniter system consists of a custom length igniter system, power pack and interconnecting HT cable.
- Multi stage ignition and stainless steel pilot nozzle.
- Self cleaning spark tip will work with accumulated hardened oil and other debris accumulated on tip.
- GHE1-3 has flanged connection and GHE2-5 has quick disconnect or flanged connection.
- Quick disconnect for HT line.
- Optional NEMA 12, 4, or 4X cabinet available for power pack.
- Power pack is available in 110 or 220 VAC input.
- Optional optical flame monitoring.
Specifications
- Power pack: 100 to 130 VAC and 210 - 250 VAC, 50-60 Hz, 80 VA.
- Output: 2,000 VDC, 12 joule pulses at 180-240 sparks per minute.
- From 1-3 MMBTU/Hr. for GHE1-3 and 2-5 MMBTU/Hr. for GHE2-5.
- Available in 1-7/8 in. (GHE1-3) and 2-7/8 in. (GHE2-5) diameter support tubes.
- Minimum insertion length 19" (483 mm)
For product literature please click here
Applications
Steam boiler burners
Heaters
For use with natural gas, COG and other high heating value gasses
Models
Part Number
|
Description
|
GHE1-3
|
Igniter
used with gas fuels. 1-3 MMBTU/HR capacity. 1-7/8” diameter.
|
GHE2-5
|
Igniter
used with gas fuels. 2-5 MMBTU/HR capacity. 2-7/8” diameter.
|
Contact Honeywell sales representative for ordering.
|