Skip Ribbon Commands
Skip to main content
SharePoint
In This Section

FlameTools PC Monitoring Software and Touchscreen Display



 

The Honeywell FlameTools PC monitoring software and touchscreen display enables remote configuration, monitoring, and diagnostics for multiple signal processors, up to 32 to 64 in a single daisy chain. FlameTools makes managing your system simpler and more convenient from anywhere, anytime.



For more information and literature or to order FLAMETOOLS-PC click here

For more information and literature or to order FLAMETOOLS-HMI/U click here

Features
  • Real time flame and temperature monitoring and logging for maximum efficiency.
  • Configuration and monitoring modes.
  • Remote access to system for increased flexibility.
  • Touchscreen version allows for easy set up and operation.
  • Multiple loops display (up to 32 to 64 in a single daisy chain).
  • Password protected for system security.
  • Save configuration on external memory device. 
  • Export and save data to Excel for analysis and trending.
  • PC version allows exporting of graphical chart.
  • PC version is user configurable.
  • Touchscreen version eliminates need for a converter (PC version includes RS232 converter cable).

 Models

Part Number

Description

FLAMETOOLS-PC

PC monitoring software

FLAMETOOLS-HMI/U

Panel mount touchscreen display

Compatible with U2 and 700, P522, P531 and P532 signal processors.