Skip Ribbon Commands
Skip to main content
SharePoint
In This Section

U2 Series

The U2 Series is an all-in-one integrated processor and viewing head system which is uniquely suited for single or multi-burner, multi-fuel and difficult flame detection applications. The all-in-one solution eliminates the need for a separate processor which saves on cabinets and wiring. Multiple models and sensor options meet difficult flame monitoring applications requiring a high level of discrimination. 


Learn all about the U2S Series all-in-one integrated processor and viewing head flame detection solution for single or multi-burner, multi-fuel and difficult flame detection applications.

Order Processor/Viewing Head

For more information and literature or to order the product click here

Features
  • Integrated viewing head and signal processor.
  • Electronic check (no mechanical shutter) for self-check of the system. 
  • Independent configuration and adjustable gain settings for each sensor.
  • Ten selectable flicker frequency filters for solid state UV and IR sensor (model dependent). 
  • Fully programmable using touch screen interface with easy to follow scrolling menu structure.
  • Available in quick disconnect or PF versions with factory installed pigtail extension cable. 
  • Modbus RS422 communication for use with FLAMETOOLS-PC or FLAMETOOLS-HMI/U supports 248 loops and 32 loops, respectively.

 
Specifications
  • Input power: 22-26 VDC, 120 mA max.
  • Output relay contacts: one normally open flame relay and one normally open fault/self-check relay, 2A, 30 VDC or 250 VAC.
  • Ambient temperature: -40°F to 158°F (-40°C to 70°C).
  • Analog flame signal: 0-20 mA or 4-20 mA output.
  • Enclosure: IP66.
  • Adjustable flame on/off threshold.
  • Adjustable FFRT 1, 2, or 3 seconds.
  • 1" NPT mounting.
  • X-Ray and Gamma ray immune.

 
Approvals
CSA 
FM
For PF version: Class I div 1 Gr A, B, C, D, E, F, G T6 – NEMA 4X, IEC Ex FMG 13.0023X Ex d IIC T6 Gb IP66                     
For quick disconnect version: Class I div 2 Gr A, B, C, D T5 - NEMA 4X, IEC CSA13.0023 Ex nA nC IIC T5 Gc IP66                                        
Fit for use in SIL 3 applications 
EN 298 pending
INMETRO (Brazil)                       
KTL pending (Korea)

 

 
Applications
All fuels
Single and multiple burner boilers
Sulfur Recovery Unit
Power/utility boilers
Black liquor recovery boilers
Grate fired boilers
Cement, Lime and material drying kilns
Duct burners
Hydrogen burners         
Mixed fuel burners 
​​​

 Models

Part Number

Sensor Type

Description

U2-1010

UV Tron/IR/UVSS*

Quick disconnect cable. Suitable for all fuels.

U2-1010-PF

UV Tron/IR/UVSS*

Factory installed cable. Suitable for all fuels.

U2-1012

IR

Quick disconnect cable. Suitable for oil and coal.

U2-1012-PF

IR

Factory installed cable. Suitable for oil and coal.

U2-1016

UVTron

Quick disconnect cable. Suitable gaseous fuels.

U2-1016-PF

UVTron

Factory installed cable. Suitable gaseous fuels.

U2-1018

UVTron/IR

Quick disconnect cable. Suitable for all fuels.

U2-1018-PF

UVTron/IR

Factory installed cable. Suitable for all fuels.

Approximate Dimensions: 6.1" Length (155 mm) x 4.6" Diameter (117 mm)


 

*UVSS coming soon​