Skip Ribbon Commands
Skip to main content
SharePoint
In This Section

PowerSmart Meters

There are three models in the PowerSmart family:

The PowerSmart Plus Essential Meter-Class 0.5S (± 0.5% accuracy) four-quadrant active and reactive energy polyphase static meter providing high-precision three-phase monitoring of V, I, PF, demand, V/I unbalance, frequency, load profile and more; offers panel-mount configuration for 4” round or 96x96” DIN opening; graphical display provides real-time sine wave presentation, phasor diagrams and harmonics graphing.

The PowerSmart Plus Advanced Power Quality Energy Monitor-Class 0.2 (± 0.2% accuracy) four quadrant, multi-function three-phase energy meter with advanced power quality features including embedded harmonic analyzer, voltage and current THD, current TDD and K-Factor, inter harmonics THD up to 50th order harmonic; optionally available in pre-installed JIC steel enclosure with lockable window panel and 3Φ voltage terminal block.

And the PowerSmart Revenue-Grade Power Quality Socket Meter-Precision Class 0.2 (± 0.2% accuracy) three phase active energy and power demand meter provides multiple tariffs and time-of-use capability, transformer and line losses, unique anti-tampering and self-test functions; standard Form 9S socket configuration allows easy new or retrofit installation.

 
Key Features
  • Power Factor, THD, TDD, K-Factor, Sags, Swells, Spikes and Alarming
  • Modbus RTU via RS-485 communications protocol is standard; Modbus TCP/IP via Ethernet optional
  • Combines both static metering and time-of-use functions
    Integral state-of-the-art EN50160-compliant power quality recorder
  • Supplied with Power Software for meter set up and power quality analysis
  • Selection of solid- and split-core current options
Ordering
These meters can be order directly on this site. Please log in and click here for the selection of meters.
 

Power Software Configuration tool Installation Instructions
Multi-Mon/PowerSmart Current Sensors
Current sensors for Multi-Mon and PowerSmart meters are available as split and solid core sensors and are ordered by the piece. They can only be used with Multi-Mon and PowerSmart meters. Sensors are not compatible with other styles of Honeywell meters.
 
Key Features
  • All sensors 600V rated
  • 2.5 Meter cable length for all sensors