Page Content

The IDR collects kWh and kW demand information from meters in field selectable 5, 15, 30 or 60-minute interval periods. Data can be collected from up to 8 or 16 separate meters/channels of information. Up to 72 days of 15-minute interval data is stored in onboard memory. The IDR interval meter data can be accessed via a variety of communication options including: Ethernet, ModBus, BACnet, Internet, LonWorks TP, telephone or MV-90. Data can be used to interface with E-Mon Energy Automatic Meter Reading & Billing software, Building Automation/ Management Systems or other energy software.
Key Features
- Reads & records up to 8 or 16 Honeywell electric meters.
- Standard IDR (RJ Jacks) reads & records up to 8 or 16 Honeywell electric meters.
- IDR-8-ST (Screw Terminal) model can accept contact closure type pulse inputs from other types of meters (water, gas, BTU, steam, etc.).
- Protocols:
- EZ7
- Modbus RTU
- Modbus TCP/IP
- BACnet MS/TP*
- BACnet IP*
- LonWorks FT-10 (Twisted Pair)*
- 120V power supply required and included with all IDRs.
- Non-volatile memory maintains data in case of power outage.
- Industrial grade JIC steel enclosure (standard)
- Rain tight enclosure (optional)
- MMU Style (can be factory installed in MMU cabinets).
*NOTE: Interval data not available via BACnet
Ordering Submeter part numbers can be determined by following the part configuration guide provided in the downloaded/printed
H-Series brochure, or
use the spreadsheet (
US version or
Canadian version) with description and pricing for the most common submeter options.
Warranted for a period of five (5) years following the date of manufacture when installed in accordance with manufacturer's instructions by qualified personnel.