Key Features
- 38 points of data, including:
- kWh & kW (with peak date and time)
- Power factor per phase
- Real-time load in kW
- Amps per phase and Volts per phase
- Dual protocols on each meter
- Ethernet (EZ-7, BACnet IP or Modbus TCP/IP)
- RS-485 (EZ-7, BACnet MS/TP or Modbus RTU)
- Designed for use on 3-phase/3-wire (delta) and 3-phase/ 4-wire (wye) circuits
- Optional expanded feature package provides additional features:
- Load control option for load control/shedding
- Two external meter inputs (water, gas, BTU, etc.) (stored in channels 5 and 6)
- Two pulse outputs (one kWh and one kVARh)
OrderingSubmeter part numbers can be determined by following the part configuration guide provided in the downloaded/printed
H-Series brochure, or
use the spreadsheet (
US version or
Canadian version) with description and pricing for the most common submeter options.
Warranted for a period of five (5) years following the date of manufacture when installed in accordance with manufacturer's instructions by qualified personnel.