H Class 320 (H32) Series Communicating Meters
Page Content
Key Features - 38 points of data, including:
- kWh & kW (with peak date and time)
- Power factor per phase
- Real-time load in kW
- Amps per phase and Volts per phase
- RS-485 Communication
- EZ-7, BACnet MS/TP or MODBUS
- RTU only
- Designed for use on 3-phase/3-wire (delta) and 3-phase/4-wire (wye) circuits
- Available in MMU (Multiple Meter Unit) enclosures containing up to 24 meters in one compact enclosure

OrderingSubmeter part numbers can be determined by following the part configuration guide provided in the downloaded/printed
H-Series brochure, or
use the spreadsheet (
US version or
Canadian version) with description and pricing for the most common submeter options.
Warranted for a period of five (5) years following the date of manufacture when installed in accordance with manufacturer's instructions by qualified personnel.