Skip Ribbon Commands
Skip to main content
SharePoint
In This Section

H Class 100 (H10) Series Pulse Output Meters

Key Features
  • Direct-read 2-line alpha-numeric LCD display without multiplier displays accumulative kWh and “real-time” kW load.
  • Avalable in MMU (Multiple Meter Unit) enclosures containing up to 24 meters in one compact enclosure.
  • Revenue-grade accuracy.
  • Patented 0-2 volt output split-core current sensors promote enhanced safety and accurate remote mounting of current sensors up to 2,000 feet from meter without power interruption.
  • Parallel up to three (3) sets of current sensors for cumulative reading.
  • Current sensor installation diagnostics.
  • Fixed pulse output.
  • Non-volatile Memory.
  • Maintains reading in the event of power failure.
  • Meter can be used in the following configurations:
    • 1-Phase, 2-Wire
    • 2-Phase, 3-Wire
  • Available in Industrial grade JIC steel enclosure (J) or NEMA 4X poly carbonate enclosure (R).
  • UL/CUL Listed.
  • Certified by independent test lab to ANSI C12.20 national accuracy standards. (+/- 0.2% from 1% to 100% of rated load.)
 
Ordering
Submeter part numbers can be determined by following the part configuration guide provided in the downloaded/printed H-Series brochure, or use the spreadsheet (US version or Canadian version) with description and pricing for the most common submeter options.
 
Warranted for a period of five (5) years following the date of manufacture when installed in accordance with manufacturer's instructions by qualified personnel.