Monitor energy usage for improved energy management
The more your customers know about energy usage from specific equipment, areas or tenants, the more they can look for energy-saving opportunities or provide tenant-specific billing.
Delivering Key Information
Submetering allows facility managers to track energy costs by area, department, tenant and an individual piece of equipment when used with a building automation system. The information can be used for creating an overall energy-savings plan, allocating costs and more.
- Performance Monitoring: Measure energy usage before and after implementing an energy-savings plan.
- Monitoring Main Circuits/Panels: Determine where energy is being consumed and monitor specific equipment to detect trends.
- Tenant Submetering: Track tenant energy consumption for billing purposes.
- Cost Allocation: Monitor multiple points in a building to divide utility bills based on department consumption.
On-The-Spot Readings
The H-Series family of submeters provides instant information right at the installed location. Plus, H-Series submeters are accuracy rated to ANSI 12.20, so they can be used for billing purposes where allowed by code.H-Series submeters work seamlessly with controllers using Pulse, ModBus®, BACnet®, LON and EZ-7®, so compatibility with the building automation system is never an issue. Installation is easy, too — with split core current sensors, you won’t need to touch the building wiring, and the rain tight housing protects the installation from the elements.
Stand-alone Energy Application
E-Mon Energy Software: You can monitor Honeywell electric meters on-site or off-site via EZ-7 protocols.