Skip Ribbon Commands
Skip to main content
SharePoint
In This Section

Honeywell Brand Din-Mon (HD2 or HD5) Submeters

Din-MonTM D2 and D5 configurations are now available. Typical applications include energy-efficiency monitoring of HVAC equipment and other building electrical systems, single-phase transformers and more. There are two basic configurations:
 
Din-Mon D2
  • RS-485 Communication
    • BACnet MS/TP (BTL Testing Certified)
    • Modbus RTU
    • E-Mon Energy EZ7
 
Din-Mon D5
  • Dual-protocol functionality
    • RS-485/Ethernet or RS-485/LonWorks
    • MODBUS TCP/IP
    • BACNET IP
    • LonWorks TP/FT-10
  • Measuring just 5.5” (139.7mm) H x 4.3” (109.2mm) W x 2.3” (58.4mm) D, the compact Din-Mon is ideally suited for internal mounting in building automation systems, switchgear, control panels, server racks, renewable energy systems and other space-constrained energy monitoring applications. Din-Mon is also wall mount capable.
  • 38 points of data including kWh & kW (with peak date and time), Power factor per phase, real-time load in kW, Amps per phase and Volts per phase.
  • Meter is designed for use on both 3-phase, 3-wire (delta) and 3-phase, 4-wire (wye) circuits. Optional 1- and 2-element configuration is available.
  • Two customer configurable pulse outputs: - Watt-hour and VAR-hour pulse outputs - Watt-hour and phase loss (N.O. Contact)
 
Ordering
Submeter part numbers can be determined by following the part configuration guide provided in the downloaded/printed H-Series brochure, or simply use the spreadsheet (US version or Canadian version) with description and pricing for the most common submeter options.
 
 
Din-MonTM Current Sensors
  • Split-core current sensors: 0.333V standard, 100mA optional; solid-core 0.333V and 100mA, optional.
  • The standard meter kit for either configuration comes with 0.333V split-core current sensors, but 0-100mA output current sensors and solid-core sensors are optionally available.
  • Fully Encapsulated
  • Split Core Sensors available in the following amperages: 100A, 200A, and 800A.
  • Solid Core Sensors available in the following amperages: 100A and 200A.
Note: These current sensors cannot be used with any other Honeywell Submeter products.
 
Warranted for a period of five (5) years following the date of manufacture when installed in accordance with manufacturer's instructions by qualified personnel.
  • Submeters Pricing
    Right-click the image and "save as" to download an updated spreadsheet with descriptions and pricing for the most common submeter options.