Skip Ribbon Commands
Skip to main content
SharePoint
In This Section

RapidBalance

RapidBalance™  is Honeywell's free and easy-to-use VAV Box Balancing Tool. The intended usage of RapidBalance is for calibrating installed VAV box controllers and to verify that the VAV box airflow meets the design specifications. RapidBalance can be used with XL10, Stryker and Spyder VAV controllers.
 
Key features include:
     Stand-alone, laptop PC-based software program
     Easy to use, intuitive tool for VAV balancing
     Ability to drive multiple VAVs to max or min flow setpoint
 
Click here to download the RapidBalance™  PC-based software program.