Skip Ribbon Commands
Skip to main content
SharePoint
In This Section

Water and Oil Meters Resources

These meters bring innovative electronic fluid metering technology from a global supplier to you so you can be more competitive and meet more of your customer’s requirements. These meters have a simple, durable design which makes for easy set-up and maintenance. In addition, they meet and exceed global codes and standards.


 

Meters Cover Three Fluid Classes

This meter offering provides both flanged and threaded in-line meters that can fit many applications. They handle three fluid classes:

Cold Water

Precise electromagnetic with digital display or turbine meters with analog display,  1-1/2 in. to 12 in. pipe sizes and flange connections, models for potable water up to 120F (50C), with remote display and pulse output options

Click here for additional information and literature


 


 

Hot Water

Multijet (inferential) impeller meter for 1/2 in to 2 in. pipe sizes and up to 350F (177C) with pulse outputs that connects with NPT tailpieces or flanges.

Click here for additional information and literature

 


 

Oil / Fuel

High precision piston meters for heating oil, diesel or gasoline. 1/8 in. to 2 in. pipe sizes with pulse outputs and connects NPT tailpieces or flanges.

Click here for additional information and literature


 


 

Use our selection tool to choose the right meter based on the fluid type, pressure, flow rate, and line size. Click here to view tool.