Skip Ribbon Commands
Skip to main content
SharePoint
In This Section

Pressure Independent Control Valves (VRN)

The VRN2 two-way dynamic pressure-regulating control valves maintain constant flow of hot or chilled water with glycol solutions up to 50% in closed loop heating, ventilating, and air conditioning (HVAC Division 23) systems - regardless of head pressure fluctuations above the minimum specified pressure drop. These valve assemblies can be used with Honeywell non-spring return or spring return actuators.

VRN Valves and actuators can be ordered separately or as assemblies. CPQ Select is available to help you select the right valve and actuator combinations for the job and prepare your quote.
 
For more information on CPQ Select, click here.
For more information on VBN Control Ball Valves, click here.
For more information on MVN Rotary Valve Actuators, click here.
For more information on Globe Valves, click here.
 

Additional Downloads:


 
​​ ​