Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Globe Valves

Globe Valves provide the rangeability
and close-off needed to keep tight
control of the environment

  • Available in threaded (1/2" - 3") or flanged (2-1/2" - 6")
  • 2-Way and 3-Way
  • Equal percentage flow
  • Stainless steel stem and trim
  • 2-position or precision modulating control of hot and chilled water or steam
  • Accurate positioning with equal percentage and linear flow characteristics to ensure state-of-the-art temperature control

CPQ Select is available to help you select the right valve and actuator combinations for the job and prepare your quote.

For more information on CPQ Select, click here.
For more information on VRN Pressure Independent Control Valves, click here.
For more information on VBN Control Ball Valves, click here

Additional Downloads:
Globe Valve Linkage Product Data Sheet

Globe Valve Price List and Configuration (effective 3-2-20) - US

Globe Valve Price List and Configuration (effective 3-2-20) - Canada