Skip Ribbon Commands
Skip to main content
SharePoint

Control Ball Valves (VBN)

The VBN2 2-Way Control Ball Valves and VBN3 3-Way Control Ball Valves control hot and chilled water with glycol solutions up to 50% in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions.

Control ball valves can be ordered alone or with spring return or non-spring return actuators. CPQ Select is available to help you select the right valve and actuator combinations for the job and prepare your quote.

For more information on CPQ Select, click here.
For more information on MVN Rotary Actuators, click here.
For more information on VRN Pressure Independent Control Valves, click here.
For more information on Globe Valves, click here

Additional Downloads: