Page Content
​Cross-Reference for ball valves, actuators, and configurations
Download the Zip file below to use. Open up the Excel document and simply enter the model number in column B only. You can paste multiple values into the column.
- Use "+" sign to connect configurations (see example in cell B5)
- No suffixes (e.g. -US or /U)
- Up to three Honeywell alternatives may be provided, depending on the input model number
Features of the new versions
- An additional 200 cross references for actuators
- An input for pricing multiplier
- Other formatting for simplicity
Cross Reference for Valves and Actuators sold in US (effective 8/27/16)
Cross Reference for Valves and Actuators sold in Canada (effective 8/27/16