Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

A single touch changes the temperature setting on all thermostats in your RedLINK system.

Features

  • Works with Redesigned Prestige IAQ, Prestige 2.0 thermostats, and All-New VisionPRO
  • Easily setback and recover thermostat control from anywhere in the home or building
  • Ideal for managing your comfort and energy consumption especially with inconsistent schedules
  • Interchangeable commercial / residential cover plates included
  • One (1) Entry/Exit Remote can control up to sixteen (16) Prestige 2.0 thermostats
  • Each Prestige 2.0 thermostat can be linked to up to three (3) Entry/Exit Remotes

Product Specifications

Hazmat Information
UN 3091, LITHIUM METAL BATTERIES PACKED WITH EQUIPMENT, 9
Application
Heating and Cooling systems,RedLINK Thermostat Accessory
Dimensions (in.)
6 1/4 in. high x 3 1/8 in. wide x 1 5/8 in. deep
Used With
RedLINK™ enabled thermostats and accessories
Item Type
Accessory
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Operating Temperature Range (F)
35 F to 114 F for optimal battery life
Operating Temperature Range (C)
1.7 C to 45.6 C for optimal battery life
Power Method
Battery, Lithium Coin Cell
Sensor Element
Thermistor
Color
White
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.