Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Senses outdoor temperature and humidity to display on RedLINK™ enabled thermostats and accessories.

Features

  • Powered by RedLINK™ reliability
  • No interference with other wireless devices in the home
  • Reliable performance in all climates
  • Installs in minutes
  • Up to 5 year battery life
  • 2 month low battery warning
  • Battery warning displayed on RedLINK™ enabled thermostats
  • Includes 2 AA Lithium batteries and mounting hardware

Product Specifications

Hazmat Information
UN 3091, LITHIUM METAL BATTERIES PACKED WITH EQUIPMENT, 9
Application
Outdoor Sensor
Dimensions (in.)
(with mounting bracket) 5 in. high x 3 1/2 in. wide x 1 11/16 in. deep
Dimensions (mm)
(with mounting bracket) 127 mm high x 89 mm wide x 43 mm deep
Includes
2 AA Lithium Batteries and mounting hardware
Used With
RedLINK™ enabled thermostats and accessories
Comments
Wireless Outdoor Sensor is also available in kits
Item Type
Product
Mounting
Vertical mounting with supplied bracket and mounting hardware
Operating Humidity Range (% RH)
0 to 100% RH, condensing
Operating Temperature Range (F)
-40 F to 140 F
Operating Temperature Range (C)
-40 C to +60 C
Power Method
Battery
Sensor Element
Thermistor
Color
Gray
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.