Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 5
Progr. Thermostat, 1H/1C, Conv/Heat Pump

TH6110D1005/U

FocusPRO 6000 1 heat/1 cool conventional and heat pump programmable thermostat

  • Product Info
  • Literature

Overview

Honeywell’s FocusPRO® 6000 offers the perfect blend of features, performance. energy savings and value. With an easy-to-read digital display, FocusPRO 6000 prominently displays both room and set temperature.

Features

  • Selectable to 5-1-1 (Weekdays, Saturday, Sunday) or 5-2 (Weekdays, Weekend) programmable thermostat.
  • Large, clear, backlit display - easy to read in various lighting conditions.
  • Display size options - available in large screen or standard.
  • Precise comfort control (±1 F) - maintains consistent comfort to the highest level of accuracy.
  • Simplified programming and operation.
  • Easy change battery door - flip out door allows for easy battery replacement without removing or disassembling the thermostat.
  • Built in instructions - simple, pull out instruction manual.
  • Adaptive Intelligent Recovery™ - ensures programmed temperature is reached by programmed time.
  • Temperature range stops - prevents user from setting the temperature too high or too low.

Product Specifications

Application
Heat/Cool or Heat Pump without Auxiliary Heat
Dimensions (in.)
3 9/16 in. High X 5 13/16 in. Wide X 1 1/2 in. Deep
Dimensions (mm)
91 mm High X 147 mm Wide X 38 mm Deep
Comments
Standard display size 3.75 sq. in.
Item Type
Product
Mounting
Horizontal
Electrical Ratings
20 to 30 Vac or 750 mV
Frequency
50 Hz; 60 Hz
Stages
Up to 1 Heat/1 Cool
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
20 to 30 Vac; 750 mV
Switch Positions (System)
HEAT-OFF-COOL-AUTO
Switch Positions (Fan)
AUTO-ON
Power Method
Battery or Hardwired
Sensor Element
Thermistor
Differential Temperature (F)
± 1 F
Differential Temperature (C)
±0.5 C
Color
Premier White®
Programmability
5-1-1 Day or 5-2 Day Program
Terminal Designations
Rc, R, W (O/B), Y, G, C
Display Size
N/A
Changeover
Auto or Manual Selectable
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Cool Current
0.02 A to 1.0 A running
Heat Current
0.02 A to 1.0 A running
Fan Current
0.02 A to 0.5 A running

May we also suggest

Univ. Progr. Thermostat,1H/1C, Prem. Wht

TH8110U1003/U

Premier White® universal programmable thermostat with 1 heat/1 cool stages