Skip Ribbon Commands
Skip to main content
SharePoint
Item 4 Of 4
Wireless Progr./Non-progr.Thermostat Kit

YTL9160AR1000/U

Wireless programmable/non-programmable line volt thermostat kit with RedLINK™. Inlcudes TL9160AR1002 and TLM1110R1000

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

Easily relocate line voltage thermostats or upgrade electric baseboard heaters with built-in thermostat without running new wires with EConnect™ wireless Line Volt Thermostat.

Features

  • Wireless Installation - eliminates opening walls for system or control upgrades
  • Precise Temperature Control - on the wall where it belongs, for optimal sensing and comfort
  • Electronic Programmable Thermostat - enables energy savings of up to 33%
  • User-friendly, Plain-language Interface - easily adjust your comfort settings
  • Compatible Wireless Accessories - for added comfort and convenience

Product Specifications

Application
Electric Heating; Baseboard heater; Convector or Fan-forced Heater
Dimensions (in.)
Thermostat: 5.13 in. high x 3.22 in. wide x 1.14 in. Deep; Relay: 3.03 in. high x 2.49 in. wide x 1.28 in. Deep; Antenna: 2.89 in. high x 2.63 in. wide x 1.16 in. Deep
Dimensions (mm)
Thermostat: 130 mm high x 82 mm wide x 29 mm Deep; Relay: 73 mm high x 63 mm wide x 29 mm Deep; Antenna: 71 mm high x 62 mm wide x 33 mm in. Deep
Includes
TLM1110R1000 Equipment Interface Module
Comments
English Only User interface. For French User Interface, use Aube YTA7210-AR-SPK
Item Type
Product
Mounting
Vertical
Electrical Ratings
Minimum Load: 0.4 A (resistive only) 100 W @ 240 Vac, 50 W @ 120 Vac; Maximum Load: 12.5 A (resistive only), 3000 W @ 240 Vac, 1500 W @ 120 Vac
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Approved
Electrical Connections
6 in. (150 mm) tinned copper lead wires
Operating Humidity Range (% RH)
Thermostat: 5 to 90% RH, non-condensing; EIM: 5 to 95% RH, non-condensing
Supply Voltage
100 to 240 Vac
Operating Temperature Range (F)
Thermostat: 32°F - 122°F; EIM: -4°F - 140°F
Operating Temperature Range (C)
Thermostat: 0°C - 50°C; EIM: -20°C - 60°C
Approvals, Federal Communications Commission
Approved
Power Method
Thermostat: Battery; EIM: Hardwired
Sensor Element
Thermistor
Differential Temperature (F)
1°F
Differential Temperature (C)
0.5°C
Color
Thermostat: White; Antenna: White or Light Almond
Ambient Temperature Range (F)
32 F to 104 F
Ambient Temperature Range (C)
0 C to 40 C
Switching Action
SPST
Switch Type
Relay
Approvals, NEMA Standard
Energy Aware
Programmability
5-2 Day or 7 Day Program
Display Size
4.53 sq. in.
Setting Temperature Range (F)
41°F - 86°F
Setting Temperature Range (C)
5°C - 30°C
External Sensors Available
Outdoor-- C7089R1013, optional