Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 4
Univ. Progr. Thermostat,3H/2C, Prem. Wht

TH8320U1008/U

Premier White® universal programmable thermostat with 3 heat/2 cool stages

Find Equivalent or Replacement Products.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

VisionPRO® 8000 has responsive programming for optimal comfort and energy savings. It offers you features like touch screen interaction, a real-time clock, and a backlit display. If you value comfort, choose VisionPRO and enjoy it for years to come.

Product Specifications

Hazmat Information
UN 3091, LITHIUM METAL BATTERIES CONTAINED IN EQUIPMENT, 9
Application
Heat/Cool or Heat Pump with Auxiliary Heat
Dimensions (in.)
4 9/16 in. high x 6 in. wide x 1 1/4 in. deep
Dimensions (mm)
116 mm high x 152 mm wide x 32 mm deep
Comments
Selectable: Programmable or Non-Programmable; The L terminal is an input or output.
Item Type
Product
Mounting
Horizontal
Electrical Ratings
20 to 30 Vac or 750 mV
Frequency
50 Hz; 60 Hz
Stages
Up to 3 Heat/2 Cool Heat Pump; Up to 2 Heat/2 Cool Conventional
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON-CIRC
Power Method
Battery or Hardwired
Sensor Element
Thermistor
Differential Temperature (F)
± 1 F
Differential Temperature (C)
±0.5 C
Color
Premier White®
Programmability
7 Day Program or Non-Programmable
Terminal Designations
R, RC, C, W-O/B, G, Y, Y2, W2-AUX/E, L, S1, S2
Display Size
10 sq in.
Changeover
Auto or Manual Selectable
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Cool Current
1.0 A running
Heat Current
1.0 A running
Fan Current
0.6A running

Marketing Collateral

Sales/Promotional Materials-Programmable and Non-Programmable Thermostat Selection Guide

Sales/Promotional Materials-VisionPRO 8000 Touchscreen 7-Day Programmable Thermostat

Sales/Promotional Materials-VisionPRO 8000 Touchscreen 7-Day Programmable Thermostat

Sales/Promotional Materials-VisionPRO 8000 Thermostat 5x8 postcard

Sales/Promotional Materials-Guide de sélection des thermostats programmables

Sales/Promotional Materials-VisionPRO® 8000 à écran tactile Thermostat programmable 7 jours

Sales/Promotional Materials-Commercial and Residential Thermostats Selection Guide

Owners Manual

Operator/Owner Materials-VisionPRO® TH8000 Series Touchscreen Programmable Thermostat

Operator/Owner Materials-User guide for VisionPRO® Series with RedLINK™ (English, French, Spanish)

Operator/Owner Materials-TH8000 Series Touchscreen Programmable Thermostat

Operator/Owner Materials-Home Energy Manager Touchscreen Thermostat

Operator/Owner Materials-Product Information for VisionPRO Series with RedLINK (English, French, Spanish)

Wiring-Wiring

Wiring-Wiring

Wiring-Typical hookup of heat only system with normally open zone valves

Wiring-Typical hookup of conventional multistage two-stage heating and two-stage

Wiring-L terminal switch to R (power) side of sytem transformer

Wiring-Cableado

Wiring-Typical hookup

Wiring-Typical hookup

Wiring-Typical hookup

Wiring-Typical hookup

Wiring-Typical hookup

Wiring-Typical hookup

Wiring-Typical hookup

Wiring-Typical hookup

Wiring-Typical hookup

Dimension-C7189U Remote Indoor Sensor dimensions

Dimension-C7089U Outdoor Sensor Mounting Clip dimensions

Dimension-32003796-001 Cover Plate dimensions

Technical Documents

Installation Materials-VisionPRO Cover Plate - English, French, Spanish

Product Data and Specifications-Product Data for TH8110, TH8320, TH8321 VisionPRO 8000 Touchscreen Programmable Thermostat (English)

Product Data and Specifications-Termostato programable VisionPRO 8000 con pantalla sensible al tacto (Spanish)

Product Data and Specifications-Product Data for TH8110, TH8320, TH8321 Thermostat programmable VisionPRO 8000 (French)

Installation Materials-Thermostats VisionPro Guide de poche de configuration par l'installateur et test du system - French

Installation Materials-Termostatos VisionPRO® 8000 Guía rápida para la configuración de instalación y la prprueba del sistema

Installation Materials-VisionPRO 8000 Thermostats Installer Setup and System Test

Installation Materials-Range Stop Instructions - English, Spanish

Installation Materials-VisionPRO® TH8000 Series Touch-screen Programmable Thermostat

Installation Materials-VisionPRO® TH8000 Series Touchscreen Programmable Thermostat; French and Spanish

Installation Materials-Installation Instructions for TH8110, TH8320, and TH8321 Series, VisionPro Touch-screen Programmable Thermostat (French, Spanis

Installation Materials-Installation Instructions for TH8110, TH8320, and TH8321 Series, VisionPro Touch-screen Programmable Thermostat (English))

Installation Materials-VisionPRO® Wi-Fi Touchscreen Programmable Thermostat

Installation Materials-Home Energy Manager

Product Data and Specifications-Submittal Sheet for VisionPRO® 8000 with RedLINK™ (English)

Accessories

32003796-001/U

Cover Plate, 7-7/8x5-1/2 in.,Prem.White®

C7089U1006/U

Remote Outdoor Sensor

C7189U1005/U

Remote Indoor Sensor