Prestige® 2.0 HD Comfort System Kit., RedLINK™ Enabled. Kit Includes Prestige 2.0 HD Thermostat, Por
Item 1 Of 6
Prestige® 2.0 HD Comfort System Kit., RedLINK™ Enabled. Kit Includes Prestige 2.0 HD Thermostat, Por

YTHX9321R5061/U

Prestige® 2.0 HD Comfort System Kit., RedLINK™ Enabled. Kit Includes Prestige 2.0 HD Thermostat, Por

This product is obsolete and no longer available for purchase.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

Prestige redefines how a thermostat can look and function and is the easiest-to-use programmable thermostat available. This RedLINK enabled line includes a: 7 Day Programming wizard, Multi-Language Options & USB setup, Customizable Service Reminders.

Product Specifications

Hazmat Information
UN 3091 Lithium metal batteries packed in/with equipment
Application
Up to 2 Heat/2 Cool Conventional Systems,Up to 3 Heat/2 Cool Heat Pumps
Includes
THX9321R5030 Prestige 2.0 HD Thermostat, REM5000R1001 Portable Comfort Control and C7089R1013 Wireless Outdoor Air Sensor
Used With
RedLINK™ enabled thermostats and accessories
Comments
Tri-Lingual Display (selectable for English, French or Spanish)
Electrical Ratings
18 to 30 Vac
Frequency
60 Hz,50 Hz
Stages
Up to 3 Heat / 2 Cool Heat Pump or Up to 2 Heat / 2 Cool Conventional
Electrical Connections
Screw terminals
Operating Humidity Range (% RH)
0 to 90% RH, non-condensing
Supply Voltage
18 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON-CIRC
Operating Temperature Range (F)
32 F to 120 F
Operating Temperature Range (C)
0 C to 48.9 C
Color
Arctic White
Programmability
7-Day Multiple Day Programming or Non-Programmable
Power Method
Hardwired
Terminal Designations
R, RC, C, W-O/B, W2-AUX/E, Y, Y2, G, A-L/A, K, U1 U1, U2 U2
Display Size
8.06 sq in.
Changeover
Auto or Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool 50 F to 99F
Setting Temperature Range (C)
Heat: 4.5 C to 32.0 C; Cool: 10 C to 37.0 C
Humidification Setting Range
Cooling: 40 to 80% RH. Heating: 10 to 60% RH.
Dehumidification Setting Range
40 to 80% RH.
External Sensors Available
N/A