Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 0
Prestige® SD Comfort System Kit

YTHX9321R5003/U

Prestige® SD Comfort System Kit

This product is obsolete and no longer available for purchase.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Prestige redefines how a thermostat can look and function and is the easiest-to-use programmable thermostat available. This RedLINK enabled line includes a: 7 Day Programming wizard, Multi-Language Options & USB setup, Customizable Service Reminders.

Product Specifications

Hazmat Information
UN 3091, LITHIUM METAL BATTERIES CONTAINED IN EQUIPMENT, 9
Application
Up to 2 Heat/2 Cool Conventional Systems; Up to 3 Heat/2 Cool Heat Pumps
Includes
REM5000R1001 Portable Comfort Control and C7089R1013 Wireless Outdoor Sensor; High Definition Color Touchscreen Thermostat
Used With
RedLINK™ enabled thermostats and accessories
Comments
Tri-Lingual Display (selectable for English, French or Spanish)
Item Type
Product
Electrical Ratings
18 to 30 Vac
Frequency
50 Hz; 60 Hz
Stages
Up to 3 Heat / 2 Cool Heat Pump or Up to 2 Heat / 2 Cool Conventional
Electrical Connections
Screw terminals
Operating Humidity Range (% RH)
0 to 90% RH, non-condensing
Supply Voltage
18 to 30 Vac
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON-CIRC
Operating Temperature Range (F)
32 F to 120 F
Operating Temperature Range (C)
0 C to 48.9 C
Power Method
Hardwired
Color
Arctic White
Programmability
7 Day Program or Non-Programmable
Terminal Designations
C, R, Rc, W-O/B, W2-AUX/E, Y, Y2, G, L, K, HUM, HUM, DHM, DHM
Display Size
8.06 sq in.
Changeover
Auto or Manual
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool 50 F to 99F
Setting Temperature Range (C)
Heat: 4.5 C to 32.0 C; Cool: 10 C to 37.0 C
Humidification Setting Range
10 to 60% RH.
Dehumidification Setting Range
40 to 80% RH.

Marketing Collateral

Sales/Promotional Materials-Guide de sélection des thermostats programmables

Sales/Promotional Materials-Programmable and Non-Programmable Thermostat Selection Guide

Sales/Promotional Materials-Prestige Comfort System - Time-of-Use Programming

Sales/Promotional Materials-RedLink Comfort System Accessories

Sales/Promotional Materials-Prestige 2.0 Comfort Systems (Contractor brochure)

Sales/Promotional Materials-Wi-Fi/RedLINK Complementary Solutions

Owners Manual

Operator/Owner Materials-Prestige™ THX9000 Touch-screen Thermostat (English, French, Spanish)

Operator/Owner Materials-Prestige Touch-screen Thermostat

Operator/Owner Materials-Termostato Prestige® com tela de toque

Operator/Owner Materials-Prestige® Touch-screen Thermostat

Wiring-Schematic wiring drawing of THX9321 Subbase and Transformer THP9045A1007

Technical Documents

Installation Materials-THX9000 Series, Cover Plate Assembly English, French, Spanish

Installation Materials-THX9321/9421 Prestige IAQ and RF EIM

Installation Materials-THX9321/9421 Prestige IAQ and RF EIM

Installation Materials-Connecting Prestige 1.0 Thermostats with RedLINK Internet Gateway

Product Data and Specifications-Product Data for THX9321 Prestige® 2.0 and THX9421 Prestige® IAQ with EIM (English)

Installation Materials-Prestige® 2.0 e Prestige® IAQ 2.0 com EIM

Product Data and Specifications-Guide Specification for THX9321R, YTHX9321R Prestige® 2.0 Programmable Commercial Thermostat (English)

Product Data and Specifications-Submittal Sheet for Prestige® IAQ and Prestige® 2.0 Thermostats (English)

Accessories

THP9045A1023/U

WireSaver, a C-Wire Adapter for Wi-Fi thermostats or RedLINK 8000 series models

50028399-001/U

Premier white® cover plate for Prestige thermostats 7 7/8 in. x 5 1/2 in.

THP9045A1098/U

Wire Saver C-Wire Adapter to use with Wi-Fi Thermostats or RedLINK 8000 series models