Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 5
WEB-602 Express Controller

WEB-602-XPR-O/U

WEB-602 express controller with open license

This product is no longer available for purchase.

This product is available in the US only.

  • Product Info
  • Literature

Overview

Honeywell WEB-602-XPR Platform

Product Specifications

Application
Controller
Dimensions (in.)
12 5/8 in. high x 7 1/2 in wide x 2 1/4 in deep
Dimensions (mm)
320.7 mm high x 190.5 mm wide x 572. mm deep
Includes
WEB User Interface, Niagara Connectivity (Fox), oBix Client/Server driver
Used With
WEBs-AX Platform
Approvals, Underwriters Laboratories Inc.
UL 916, cUL listed
Approvals, Canadian Standards Association
CSA C22.2 No. 205-M1983 Signal Equipment
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
I/O Count
8 Universal Inputs, 4 Digital Relay Outputs, 4 Analog Outputs
Compatible With
WEBs-AX Platform
Voltage
24 Vac/Vdc
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
Shipping and Storage Temperature Range (F)
32 F to 140 F
Shipping and Storage Temperature Range (C)
0 C to 60 C
Approvals, Federal Communications Commission
FCC part 15 Class A
Approvals, CE
Approved
Building Management Interface
WEBs-AX