Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 0
VS820A1054/U

VS820A1054/U

750mV Standard Opening Gas Valve. 3/4 x 3/4" with 1/2" side outlets. Set 3.5" WC.

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

These gas controls combine a Lite-Rite manual gas cock, safety shutoff Pilotstat assembly, millivoltage automatic valve operator, and optional gas pressure regulator. They require the use of a 750 mV Powerpile generator (thermopile). The generator, heated by the pilot burner flame, provides the electrical energy to operate the combination gas control. A millivoltage thermostat with suitable accessory controls completes the automatic control system for the heating appliance.

Features

  • Include pilot flow adjustment screw.
  • Easy to install, adjust and service; all adjustments and connections are accessible from top of control.
  • Add separate energy cutoff (ECO) where codes call for dual safety shutoff.
  • Complete safety shutoff on pilot flame failure.
  • LITE-RITE (OFF-PILOT-ON) lighting sequence.

Product Specifications

Application
Dimensions (in.)
Dimensions (mm)
Includes
Item Type
Product
Mounting
Approvals, Underwriters Laboratories Inc.
Approvals, Canadian Standards Association
Electrical Connections
Voltage
Operating Temperature Range (F)
Operating Temperature Range (C)
Body Pattern
Opening Characteristics
Pressure Ratings (psi)
Pressure Ratings (kPa)
Inlet/Outlet Size (in.)
Pilot Gas Outlet
Pressure Tapping
Type of Fuel
Capacity (kBtuh)
Pressure Regulator
Pressure Regulator Setpoint (in. wc)
Pressure Regulator Setpoint (kPa)
Ignition Type

Accessories

390427A/U

One 3/4 x 1/2 in. reducer bushings

390427B/U

Envelop with Reducer bushing (1/2 in.to 3/8 in. npt)

390427E/U

Two 3/4 x 1/2 in. reducer bushings

390795/U

Envelope Assembly

391936/U

Single Stage LP to Natural Gas Conversion Kit. 3" to 5" adjustment range.

391937/U

Single Stage Natural to LP Gas Conversion Kit. 8" to 12" adjustment range.

392451-1/U

ECO adapter with 1/4" x 0.032" quick-connect terminals for the V800 or the VS820 family