RF Equipment Interface Module, 3H/2C
Item 1 Of 1
RF Equipment Interface Module, 3H/2C

THM5320R1000/U

RF Equipment Interface Module for up to 3 heat/2 cool pump system

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Easily relocate thermostat or upgrade equipment without running new wires using this module and a wireless FocusPRO® thermostat.

Features

  • Powered by RedLINK™ reliability
  • No interference with other wireless devices in the home
  • Works with TH6320R1004 or TH5320R1002 Wireless FocusPRO® thermostats
  • Input for Return Air Sensor
  • Quick-connect terminal blocks
  • LEDs for power and system status

Product Specifications

Application
Gas, oil, electric, heat pump, forced warm air, hot water, steam or gravity
Dimensions (in.)
8 1/8 in. high x 8 in. wide x 1 7/8 in. deep
Dimensions (mm)
206 mm high x 203 mm wide x 47 mm deep
Comments
Equipment Interface Module is also available in kits
Item Type
Accessory
Electrical Ratings
18 to 30 Vac, 50/60 Hz
Stages
Up to 3 Heat/2 Cool Heat Pump or Up to 2 Heat/2 Cool Conventional
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
18 to 30 Vac
Operating Temperature Range (F)
-40 F to 165 F
Operating Temperature Range (C)
-40 C to 73.9 C
Color
Gray
Terminal Designations
C, R, Rc, Rh, W-O/B, W2-Aux/E, Y, Y2, G, L, RAS
Cool Current
1.0 A running
Heat Current
1.0 A running
Fan Current
0.6 A running
Parts Needed for Operation (not included)
TH6320R1004 or TH5320R1002 Wireless FocusPRO® Thermostat

Accessories

REM5000R1001/U

Portable Comfort Control

C7089R1013/U

Senses outdoor temperature and humidity

C7735A1000/U

Mount on return duct for backup control