Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 5
5-1-1 Programmable Thermostat

TH6220D1002/U

FocusPRO 6000 5-1-1 Programmable Thermostat

Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

Honeywell’s FocusPRO® 6000 offers the perfect blend of features, performance. energy savings and value. With an easy-to-read digital display, FocusPRO 6000 prominently displays both room and set temperature.

Features

  • Selectable to 5-1-1 (Weekdays, Saturday, Sunday) or 5-2 (Weekdays, Weekend) programmable thermostat.
  • Large, clear, backlit display - easy to read in various lighting conditions.
  • Display size options - available in large screen or standard.
  • Precise comfort control (±1 F) - maintains consistent comfort to the highest level of accuracy.
  • Simplified programming and operation.
  • Easy change battery door - flip out door allows for easy battery replacement without removing or disassembling the thermostat.
  • Built in instructions - simple, pull out instruction manual.
  • Adaptive Intelligent Recovery™ - ensures programmed temperature is reached by programmed time.
  • Temperature range stops - prevents user from setting the temperature too high or too low.

Product Specifications

Application
Heat/Cool or Heat Pump with Auxiliary Heat
Dimensions (in.)
3 9/16 in. High X 5 13/16 in. Wide X 1 1/2 in. Deep
Dimensions (mm)
91 mm High X 147 mm Wide X 38 mm Deep
Comments
Standard display size 3.75 sq. in.
Item Type
Product
Mounting
Horizontal
Electrical Ratings
20 to 30 Vac or 750 mV
Frequency
50 Hz; 60 Hz
Stages
Up to 2 Heat/2 Cool Conventional; Up to 2 Heat/1 Cool Heat Pump
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
20 to 30 Vac; 750 mV
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON
Power Method
Battery or Hardwired
Color
Premier White®
Programmability
5-1-1 Day or 5-2 Day Program
Terminal Designations
R, RC, C, W-O/B, G, Y, W2-AUX/E, Y2-L
Display Size
N/A
Changeover
Auto or Manual Selectable
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Cool Current
Y = 0.02 A to 1.0 A running, Y2 = 0.02 A to 1.0 A running
Heat Current
W = 0.02 A to 1.0 A running; W2 (AUX) = 0.02 A to 0.5 A running; E = 0.02 A to 1.0 A running
Fan Current
0.02 A to 0.5 A running

Marketing Collateral

Sales/Promotional Materials-Sell Sheet for Ventilation Residential Ventilation Solutions for Builders (English)

Sales/Promotional Materials-FocusPRO 6000 5-1-1 Day Programmable Thermostat

Sales/Promotional Materials-FocusPRO 6000 Thermostat - French

Sales/Promotional Materials-Commercial and Residential Thermostats Selection Guide

Owners Manual

Operator/Owner Materials-Product Information for FocusPRO 6000 Series English, French, Spanish)

Operator/Owner Materials-Quick Reference Card

Operator/Owner Materials-Quick Reference Card -- English, French

Operator/Owner Materials-FocusPRO® 6000 Series Programmable Digital Thermostat

Technical Documents

Installation Materials-Installation Instructions for FocusPRO TH6000 Series Programmable Digital Thermostat (English, French, Spanish)

Installation Materials-Range Stop Instructions - English, Spanish

Installation Materials-Thermostats FocusPRO series 5000 et 6000 Miniguide de Configuration et de Test Par L'installateur - French

Installation Materials-FocusPRO 5000 and 6000 Series Thermostats Installer Setup and System Test

Installation Materials-Termostatos de la serie FocusPRO 5000 y 6000 Guia de Bolsillo Para La Configuracion De Instalacion Y La Prueba Del Sistema - Sp

Installation Materials-TH6220, TH6110, TH6000 Series FocusPRO Programmable Thermostat

Installation Materials-FocusPRO Programmable Thermostat

Installation Materials-FocusPRO Termostato Programable - Spanish

Installation Materials-FocusPRO Thermostat programmable - French

Installation Materials-Installation Addendum for Wallplates (English)