Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 12
Non-Programmable Digital Thermostat

TH5220D1003/U

FocusPRO 5000 Premier White® non-programmable heating and cooling digital thermostat

Find Equivalent or Replacement Products.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Product Specifications

Application
Up to 2 Heat/2 Cool Conventional Systems; Up to 2 Heat/1 Cool Heat Pumps
Dimensions (in.)
3 9/16 in. High X 5 13/16 in. Wide X 1 1/2 in. Deep
Dimensions (mm)
91 mm High X 147 mm Wide X 38 mm Deep
Comments
Standard display size 3.75 sq. in.
Item Type
Product
Mounting
Horizontal
Electrical Ratings
20 to 30 Vac or 750 mV
Frequency
50 Hz; 60 Hz
Stages
Up to 2 Heat/2 Cool
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Supply Voltage
20 to 30 Vac; 750 mV
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON
Power Method
Dual Powered: Battery or Hardwire
Sensor Element
Thermistor
Accuracy (F)
±1 F
Accuracy (C)
± 0.5 C
Color
Premier White®
Switch Type
Relay
Terminal Designations
R, RC, C, W-O/B, G, Y, W2-AUX/E, Y2-L
Display Size
N/A
Changeover
Auto or Manual Selectable
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Cycles per Hour
Heating 1-12 CPH; Cooling 1-6 CPH
Cool Current
Y = 0.02 A to 1.0 A running; Y2 = 0.02 A to 1.0 A running
Heat Current
W = 0.02 A to 1.0 A running; W2 (AUX) = 0.02 A to 0.5 A running; E = 0.02 A to 1.0 A running
Fan Current
0.02 A to 0.5 A running

Accessories

50002883-001/U

Cover Plate Assy, FocusPRO and PRO

50007298-001/U

Coverplates, 5 in. x 6-7/8 in., (Qty12)

Replacement Parts

50007072-001/U

Replacement battery holder for FocusPRO thermostat