Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 3
Commercial VisionPRO® 8000

TB8220U1003/U

VisionPRO® 8000 programmable commercial thermostat

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

The TB8220 Commercial VisionPRO 8000 Touchscreen Programmable Thermostat is an effortless, seven day programmable thermostat that provides universal system compatibility, precise comfort control and is easy to program. The TB8220 provides temperature control for gas, oil, electric and heat pumps for up to 2 heat, 2 cool systems.

Features

  • Large, clear display with backlight shows the current and set temperature and time even in the dark
  • Menu-driven programming make setup effortless
  • Beautiful ergonomic design is smart and sophisticated to match your customers' lifestyle
  • Touchscreen interaction Real-time clock keeps time during power failures and automatically updates to daylight savings
  • Saving Changes notification lets you know when the schedule changes have been saved
  • Change reminders let you know when to replace the batteries
  • Holiday Override options allow you to override the program schedule, as desired
  • Speedy same--schedule programming--no need to copy multiple days
  • Armchair programming allows you to remove the thermostat from the wall for programming

Product Specifications

Hazmat Information
UN 3091, LITHIUM METAL BATTERIES CONTAINED IN EQUIPMENT, 9
Application
Packaged RTU; Conventional systems; Heat Pump Systems; 24 Vac heating and cooling systems
Dimensions (in.)
6 in. wide x 4 9/16 in. high x 1 3/8 in. deep
Dimensions (mm)
152 mm wide x 116 mm high x 35 mm deep
Comments
Includes A terminal to enable an economizer or control a lighting panel when used as a time of day relay; Selectable programmable or non-programmable.; The L-terminal is an input only
Item Type
Product
Stages
Up to 3 Heat/2 Cool Heat Pump; Up to 2 Heat/2 Cool Conventional
Switch Positions (System)
HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AUTO-ON
Network Communications
None
Power Method
24 Vac or Battery
Color
Premier White®
Terminal Designations
R, Rc, W (O/B), W2 (W1), Y, Y2, L, A, G, C, S1, S2
Setting Temperature Range (F)
Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C)
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C

Marketing Collateral

Sales/Promotional Materials-Commercial Thermostat Product Quick Reference Guide (visor card) (English)

Product Selections/Comparisons-Honeywell Thermostat Selection Guide for Electrical Channel (English)

Sales/Promotional Materials-Economizers - How Can You Help Your Customer's Save Energy?

Sales/Promotional Materials-Economizers Overview - Going Green Can Save $

Sales/Promotional Materials-Energy Saving for T7350, TB8220U, TB7220U, T7351 Energy Savings and Code Compliance with Honeywell (English)

Sales/Promotional Materials-Energy Saving for T7351, TB8220U, TB7220U Energy Savings and Code Compliance with Honeywell (English)

Sales/Promotional Materials-Commercial Thermostats Application Selection and Cross-Reference Guide

Product Selections/Comparisons-Commercial Thermostats Application Selection and Cross-Reference Guide (General Wholesaler version)

Sales/Promotional Materials-Commercial and Residential Thermostats Selection Guide

Product Selections/Comparisons-CommercialPRO 7000 Cross-Reference and Competitive Comparison Information

Sales/Promotional Materials-Commercial VisionPRO 8000

Sales/Promotional Materials-Commercial Thermostat Cross-Reference Chart

Sales/Promotional Materials-Commercial Thermostats Cross Reference

Owners Manual

Operator/Owner Materials-Owners Manual for TB8220U Commercial Programmable Thermostat (English)

Operator/Owner Materials-Owner's Guide for TB8220U Commercial Programmable Thermostat (English)

Wiring-Advanced to reach user setup

Wiring-Conventional or Heat Pump Terminal identification

Wiring-Typical Wiring of single transformer 1H/1C system

Wiring-Typical hookup of dual transformer 1H/1C

Wiring-Typical hookup of heat-only system

Wiring-Typical hookup of heat-only system with fan

Wiring-Typical Hookup of cool-only system

Wiring-Typical hookup of single transformer multistage system (up to 2H/2C)

Wiring-Typical hookup of dual transformer multistage system (up to 2H/2C)

Wiring-Typical hookup of single-stage heat pump with no auxillary heat (1H/1C)

Wiring-Typical hookup of multistage heat pump with no auxillary heat (2H/2C)

Wiring-Typical hookup of single-stage heat pump with auxillary heat (2H/1C)

Wiring-Typical hookup for multistage heat pump with auxillary heat (3H/2C)

Wiring-Wiring four T7770 Sensors

Wiring-Wiring nine T7770 Sensors to the TB8220U

Technical Documents

Installation Materials-Installation Instructions for TB8220U Commercial VisionPRO™ Programmable Thermostat (English)

Product Data and Specifications-Product Data for TB8220U Commercial VisionPro Programmable Thermostat (English)

Product Data and Specifications-Guide Specification for TB8220U Programmable Commercial Thermostat for Multistage Systems (English)

Installation Materials-Addendum to the Installation Instructions for TB8220U, TB7220U Commercial Thermostats (English, French)

Accessories

W7212A1009/U

Series 72 Economizer Logic Module

TR21-WS/U

Wireless Temp Sensor Only, For replacement(Requires a wireless receiver)

TR21-WSU/U

Wireless Temp Sensor Only, For replacement, No HW logo

TR21-WK/U

Wireless Temp Sensor/Receiver Kit

TR21-WKU/U

Wireless Temp Sensor/Receiver Kit, selectable setpoint, Override, no HW logo

TR21-A-US/U

10 K ohm NTC non-linear Temperature Wall Module, made in USA

TR21-A/U

10 K ohm NTC non-linear Temperature Wall Module for Averaging only

TR21-A/UA

10 K ohm NTC non-linear Temperature Wall Module for Averaging only

TR21-H-US/U

20 K ohm NTC non-linear Temperature/Humidity Wall Module w/ Lon Jack, USA made

TR21-H/U

20 K ohm NTC non-linear Temperature/Humidity Wall Module w/ Lon Jack

TR21-J-US/U

20 K ohm NTC non-linear Temperature Wall Module w/ Lon Jack, made in USA

TR21-US/U

20 K ohm NTC non-linear Temperature Wall Module, made in USA

TR21/U

20 K ohm NTC non-linear Temperature Wall Module

TR21/UA

20 K ohm NTC non-linear Temperature Wall Module

C7041B2005/U

20K ohm NTC Temp Sensor,6 in. insertion

C7041B2013/U

20K ohm NTC Temp Sensor,12 in. insertion

C7041C2003/U

20K ohm NTC Temp Sensor,18 in. insertion

C7041P2004/U

20K ohm NTC Stainless Stl Button Sensor

C7770A1006/U

D20K ohm NTC Duct Temp Sensor, 6 in. probe, 45-99F, For use with W7751

C7772A1004/U

20 K ohm NTC Flush Wall Mount Temperature Sensor, without logo

C7772A1012/U

20 K ohm NTC Flush Wall Mount Temperature Sensor, with logo

C7089U1006/U

Remote Outdoor Sensor

C7189U1005/U

Remote Indoor Sensor

32003796-001/U

Cover Plate, 7-7/8x5-1/2 in.,Prem.White®