Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 20
S87B1065/U

S87B1065/U

Single-rod direct spark ignition control with 4 second trial and lockout timing

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

Provide electronic control of direct spark ignition systems used on gas fire furnaces, boilers, and other heating appliances.

Features

  • Control ignition sequence and gas control operation.
  • Generate high voltage potential for main burner ignition.
  • Lockout after one trial for ignition if main burner fails to ignite.
  • Reset from thermostat after lockout.
  • Use modules (except S87C) with any combination gas control designed for direct spark applications and rated 2.0A or less.

Product Specifications

Dimensions (in.)
Dimensions (mm)
Includes
Item Type
Product
Electrical Ratings
Frequency
Approvals, Canadian Standards Association
Flame Failure Response Time (sec)
PrePurge
Ambient Temperature Range (F)
Ambient Temperature Range (C)
Ignition System Type
Ignition Sequence
Typical Gas Control
Type of Gas
Flame Sense
Ignition Source
Ignition Trials To Lockout
Lockout Timing
Ignition Trial Time (sec)
Maximum Valve Load @ 24 Vac (Amps)
Typical Ignition Hardware
Flame Failure Re-ignition Time (sec)