Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 12
750 mV Thermopile, sp.trmnl/47 in.lead
750 mV Thermopile, sp.trmnl/47 in.lead

Q313A1055/U

This 750 mV Thermopile includes; spade terminals connection and 47 in. leads

  • Product Info
  • Literature

Overview

Q313 Thermopile Generator contains multiple thermocouples connected in series to provide 750mV. The power generated is sufficient to operate an automatic millivolt gas control system, independent of any outside power source.

Features

  • Push-in clip, split nut, or adapter assembly available (depending on model) for easy pilot burner installation.
  • Spade or quick-connect terminals available for millivolt gas control connections.
  • Available in a variety of lead lengths.

Product Specifications

Application
Thermopile
Includes
Attaching nut
Used With
Q314, Q324, Q327, Q377, Q379, Q382 Pilot Burners
Item Type
Product
Temperature Ratings (C)
Hot Junction--760 C; Cold Junction--416 C
Temperature Ratings (F)
Hot Junction--1400 F; Cold Junction--780 F
Voltage
750 mV; Open circuit output--600 mV to 750 mV
Connection Type
Spade Terminals
Resistance
2.90 ohms
Length (in.)
47 in.
Length (mm)
1194 mm