Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 8 Of 15
Motorized Zone Valve w/aux switch

MZV525E/U

Motorized Zone Valve w/aux switch

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

Honeywell MZV Series is the first linear zone valve with a built-in balancing plug that permits pre-balancing for each zone.

Features

  • Rack and pinion linear design.
  • Fast acting, 15 seconds to open, 5 seconds to close.
  • Two piece rack design to extend service life.
  • Low power consumption, 8 valves, 40 VA transformer.
  • External valve position indicator.
  • Quiet operation, no water hammer.
  • Built-in tamper resistant balancing valve for pre-balancing.
  • High torque, constant speed synchronous motor.
  • Cooler running, longer life motor.
  • Operator can be replaced without draining system.
  • Manual opening feature.
  • Replaceable valve cartridge.
  • Large adjustable flow, 1/2 in. 3/4 in. Cv 5.8; 1 in. 7.0 Cv; 1-1/4 in. Cv 7.0.
  • Motor CSA recognized.
  • 4 wire operator with auxiliary switch.
  • 2 wire without switch, 24 in. leads.
  • Compatible with programmable thermostats.
  • Bronze casting; brass/stainless trim.
  • USA Patent Nos. 5,529,282; D369,650; 5,941,500; 6,032,924.
  • UK Patent No. 2,052,382. 24 VAC, 60 Hz, 0.25 ampere.
  • 30 mm collar (valve/actuator interface)

Product Specifications

Application
Residential or Commercial Zoning for hot water heating or chilled water air conditioning systems, fan coil units or indirect water heater service.
Frequency
60 Hz
Operating Humidity Range (% RH)
5 to 95% relative humidity, non-condensing.
Voltage
24 Vac
Ambient Temperature Range (F)
125 F Maximum
Ambient Temperature Range (C)
52 C Maximum
Pressure Range (psi)
Maximum Water--125 psi
Pressure Range (kPa)
Maximum Water--862 kPa
Connection Type
Sweat
Body Pattern
Two-way
Pipe Size (inch)
3/4 in.
Pipe Size (DN)
DN20
Maximum Differential Pressure Ratings (Close-off) (psi)
20 psi
Capacity (Cv)
5.8 Cv
Valve Type
Zone Valve
Auxiliary End Switch
SPST