Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
Valve Actuator with 160 lbf rated force

ML6984A4000/U

Non-spring return direct-coupled Valve Actuator with 160 lbf rated force

Find Equivalent or Replacement Products.

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

The ML6984 and ML7984 are self-contained, self-adjusting, motorized valve actuators that mount directly onto V5011 twoway and V5013 three-way globe valves, providing linear stem operation between 1/2 in. (13 mm) and 1 in. (25 mm). ML6984 is for use with low voltage SPDT Series 20, Series 60 (on-off), or SP3T Series 60 (floating) electro-mechanical and electronic controllers. ML7984 is for use with Series 70 0-10 Vdc, 2-10 Vdc, 4-20 mA; electronic Series 90 “SuperMod”; and 135 ohm modulating controllers

Features

  • Allows the use of one common transformer power supply for multiple actuators and controllers
  • Self-contained, motorized valve linkage
  • Linkage self-adjusts to valve stroke of 1/2 to 1 in. (12 to 25 mm)
  • Multi-pose mounting
  • Strong valve seat closing force 160 lbf (710 N)
  • Compact size for easy installation in confined area.
  • One device for either 24 Vac or 28 Vdc power supply application
  • Electronic current sensing provides internal protection and positive full closing force
  • Field-addable position feedback/auxiliary switch module available (5-wire control wiring only)
  • ML6984 models are compatible with 3-wire control systems

Product Specifications

Application
HVAC
Dimensions (in.)
6 13/16 in. high x 4 in. wide x 3 3/16 in. deep
Dimensions (mm)
173 mm high x 102 mm wide x 82 mm deep
Includes
Screw terminals
Used With
V5011/13, VGF21, and VGF22 up to 3 in.; V5045 w/ 272629A
Weight (lb)
2.2 lb
Weight (kg)
1 kg
Materials
UV-stabilized plastic cover, aluminum base & yoke
Comments
3 or 5-wire operation.; (3-wire required for XL10 controllers)
Item Type
Product
Mounting
Screws onto 1/4-28 UNF threaded valve stem
Frequency
50 Hz; 60 Hz
Electrical Connections
Screw terminals
Operating Humidity Range (% RH)
15 to 95% RH at 104 F (40 C)
Supply Voltage
28 Vdc; 24 Vac
Power Consumption
Driving-- 6 VA, Holding-- 12 VA
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to + 65 C
Ambient Temperature Range (F)
32 F to 130 F
Ambient Temperature Range (C)
0 C to 50 C
Switch Ratings
24 Vac
Environmental, Electrical or Ingress Protection Rating
NEMA 3R,NEMA 3R, IP54 (mounted in vertical position)
Internal Auxiliary Switch
0
Fluid Temperature (C)
150 C Maximum
Fluid Temperature (F)
300 F Maximum
Actuator Type
Valve
Control Signal
SPDT; Two position; Floating
Fail Safe Mode
Stays in place
Torque Rating (lb-in.)
160 lbf
Torque Rating (Nm)
710 N
Switches
SPDT w/ 272630D
External Auxiliary Switches Available
272630D
Stroke (in.)
1/2 to 1 in.
Stroke (mm)
13 to 25 mm
Cable
7/8 in. hole for 1/2 in. conduit
Timing, Nominal
Driving @ 60 Hz-- 63 at 3/4 in stroke
Feedback
Position feedback available w/ 272630D; 2-10 Vdc
Manual operation
None

Accessories

272629A/U

Adapter kit for mounting non-pressure balanced 2-way valves

272630D/U

Position feedback, SPDT pilot dty aux.sw