Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 2
Reveal Color Touch screen

LCD-CT043A100/U

Reveal Color Touch screen

  • Product Info
  • Literature

Overview

Reveal Color Touch Screen - 480 x 272 High Definition, 24-bit Full Color, Liquid Crystal Display (LCD) Work with WEBs-AX.

Product Specifications

Application
Display
Dimensions (in.)
6 9/16 in. long x 3 11/16 in. wide x 1 7/16 in. deep
Dimensions (mm)
167 mm long x 93 mm wide x 36 mm deep
Used With
WEBs-AX Controllers
Approvals, Canadian Standards Association
Certified
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Output Type
Graphical Interface
Compatible With
WEB-545, WEB-403; WEB-201, WEB-600
Voltage
24 Vac
Operating Temperature Range (F)
14 F to 122 F
Operating Temperature Range (C)
-10 C to +50 C
Shipping and Storage Temperature Range (F)
-4 F to +140 F
Shipping and Storage Temperature Range (C)
-20 C to +60 C
Approvals, Federal Communications Commission
FCC part 15 Class B requirements
Approvals, CE
CE Mark
Operating System
Windows CE
Building Management Interface
WEBs-AX
Network Communications
1 RS 485
Commissioning Software
WEBs AX