Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
Universal Electronic Oil Aquastat with EnviraCOM communication

L7224U1002/U

Universal Electronic Oil Aquastat with EnviraCOM communication

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

The L7224U Oil Electronic Aquastat® Controller provides electronic temperature sensing in a UL limit-rated controller; controls the circulator, oil burner and boiler temperature; and provides status, LED diagnostic and EnviroCOM communication.

Product Specifications

Application
Oil Aquastat Controller
Dimensions (in.)
7 1/8 in. high x 4 1/4 in. wide x 2 5/8 in. deep
Dimensions (mm)
181 mm high x 109 mm wide x 67 mm deep
Temperature Range (F)
-30 F to 150 F
Temperature Range (C)
-34 C to 66 C
Mounting
Well mount, horizontal or vertical position, or flush mounted remote from the well.
Frequency
60 Hz
Approvals, Underwriters Laboratories Inc.
Recognized
Operating Humidity Range (% RH)
0 to 95% RH, non-condensing
Power Consumption
7 VA
Voltage
120 Vac
Operating Temperature Range (F)
High Limit-- 130 F to 240 F; Low Limit-- 110 F to 220 F
Operating Temperature Range (C)
High Limit-- 54 C to 116 C; Low Limit-- 43 C to 104 C
Differential Temperature (F)
High limit : 5-20 F adj.; low limit: 10-25 F adj.
Electrical Ratings, Burner
At Full Load-- 7.4 A @ 120 Vac; At Locked Rotor-- 44.4 A inrush
Electrical Ratings, Circulator
At Full Load-- 7.4 A @ 120 Vac; At Locked Rotor-- 44.4 A inrush

Marketing Collateral

Product Selections/Comparisons-Competitive comparison for L7224U Honeywell vs. HydroStat Aquastat Controllers (English)

Sales/Promotional Materials-EnviraLINK (French)

Sales/Promotional Materials-The Universal Choice - Selector Guide/Cross Reference for Res'd Combustion Products

Sales/Promotional Materials-EnviraLINK

Sales/Promotional Materials-L7224U Universal Electronic Aquastat

Sales/Promotional Materials-Residential Combustion Oil Controls Quick Reference Guide (laminated)

Sales/Promotional Materials-L7224U Universal Electronic Aquastat (French)

Sales/Promotional Materials-Residential Combustion Product Restocking Notepad (English)

Sales/Promotional Materials-Brochure for Residential Combustion Distributor Inventory Management Guide (U.S.) (English)

Sales/Promotional Materials-Brochure for Residential Combustion Distributor Inventory Management Guide (Canada) (English)

Sales/Promotional Materials-Brochure for Universal Replacement Parts (Residential Combustion) (English)

Sales/Promotional Materials-Counter mat for Universal Replacement Products (Residential Combustion) (English)

Sales/Promotional Materials-Brochure for L7224R, W8735S, L7224U, W8735ER AquaReset (English)

Sales/Promotional Materials-Sell Sheet for EnviraLINK R7184U, L7224U, W8735D, W8735G, W8735S EnviraLINK (English)

Sales/Promotional Materials-Cross Reference Guide for Residential Combustion Heating and Cooling Parts (English)

Sales/Promotional Materials-EnviraLINK (French)

Sales/Promotional Materials-Remote Monitoring Solutions from Honeywell

Sales/Promotional Materials-EnviraLINK

Sales/Promotional Materials-Brochure for West Inventory Management Guide (Residential Combustion) (English)

Wiring-L7224U single heat zone with indirect water tank and circulators

Wiring-L7224U single zone connections

Wiring-L7224U, syst�me multizones avec connexions du circulateur

Wiring-Connexions � zone unique L7224U

Wiring-Syst�me � zone de chauffage unique avec circulateurs

Wiring-Connexions � zone unique L7224U

Wiring-Sistema de zonas m�ltiples del L7224U con conexiones para circuladores

Wiring-L7224U de una sola zona de calor con tanque de agua indirecto y circuladores

Wiring-Conexiones de una sola zona para el L7224U

Wiring-L7224/L7248 con sistema de zonas m�ltiples con m�dulos de agua caliente dom�stic

Wiring-L7224A,C;L7248L con sistema de una zona con circulador y tanque de agua indirect

Wiring-L7224U single heat zone with indirect water tank and circulators. Optional outdoor reset module

Wiring-Wiring the Outdoor Reset Module and the Domestic Hot Water Module

Wiring-Raccordement du module de réarmement d'extérieur et du module d'eau chaude domestique

Wiring-Cableado del módulo de reinicio exterior y del módulo para agua caliente doméstica

Technical Documents

Installation Materials-Installation Instructions for L7224U Oil and Electric Boiler Electronic Aquastat® Controller (English, French, Spanish)

Installation Materials-Oil Electronic Aquastat Controller (2012 Compliant)

Maintenance/Product Reference Materials-2015 Residential Combustion Application Selection and Cross-Reference Guide

Accessories

W8735Y1000/U

Wireless AquaReset kit saves energy and installs quickly. Includes module and wireless sensor.

W8735ER1000/U

Outdoor reset solution that's easy to install. Requires C7089R1013 wireless outdoor sensor.

W8735S1000/U

Wired AquaReset kit saves energy based on outdoor temp. Includes reset module and wired sensor.

W8735S1008/U

Domestic Hot Water Priority override when used with Honeywell AquaReset Outdoor Reset solutions.

C7089R1013/U

Senses outdoor temperature and humidity

C7089U1006/U

Remote Outdoor Sensor

32003971-003/U

Single element sensor assembly with 42" leadwires

121371AA/U

Well clamp assm. w/clamp capillary, Unit

120650/U

Heat Conductive Grease 1/2 oz.

123869A/U

1/2 in NPT copper well assembly with 3/8 in. bulb size

123870A/U

3/4 in. NPT pipe size, copper well assembly with 3/8 in. bulb

50001464-001/B

Sensor Assembly

50001464-003/B

Sensor Assembly

50001464-004/B

Sensor Assembly

50001464-005/B

Sensor Assembly