Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 3 Of 6
IO-34, Input/Output Expansion Mod.

IO-34-H/U

IO-34, Input/Output Expansion Mod.

This product is available in the US only.

  • Product Info
  • Literature

Product Specifications

Application
Input / Output Expansion Module
Dimensions (in.)
6 3/8 in. wide x 4 7/64 in. high x 2.5 in. deep
Dimensions (mm)
16.2 cm wide x 10.5 cm high x 6.4 cm deep
Includes
Internally dedicated 24 Volt Power Supply
Used With
WEB-201; WEB-600
Approvals, Underwriters Laboratories Inc.
UL 916, cUL listed
Approvals, Canadian Standards Association
CSA C22.2 No. 205-M1983 Signal Equipment
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
I/O Count
16 Universal Inputs, 10 Digital Relay Outputs, 8 Analog Outputs
Compatible With
WEB-201 Platform; WEB-600 Platform
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
Shipping and Storage Temperature Range (F)
32 F to 140 F
Shipping and Storage Temperature Range (C)
0 C to 60 C
Approvals, Federal Communications Commission
FCC part 15 Class A
Approvals, CE
Approved
Building Management Interface
WEBs-AX