Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 0
Fan-Pwr Flow Humidifier,H1008 Humidist.

HE360B1009/U

Fan-Pwr Flow Humidifier,H1008 Humidist.

This product is obsolete and no longer available for purchase.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Product Specifications

Dimensions (in.)
15 in. high x 14 in. wide x 10 1/4 in. deep
Dimensions (mm)
387 mm high x 356 mm wide x 260 mm deep
Includes
Humidifier, mounting template, humidifier pad, self-piercing saddle valve, H1008 HumidiCalc™ Automatic Humidistat.
Mounting
Duct mount
Electrical Ratings
0.7 A
Frequency
60 Hz
Approvals, Underwriters Laboratories Inc.
UL/cUL Listed Report E185662
Tradeline Value
Tradeline
Voltage
120 Vac
Color
White
Capacity (gal. per day)
18 gal. per day
Capacity (liter per day)
68 L per day
Plenum Opening (in.)
14 1/16 in. high x 13 1/2 in. wide
Plenum Opening (mm)
357 mm high x 343 mm wide