Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 5 Of 8
24/120/240Vac Wall Mt Dehumidistat White

H46C1166/U

24/120/240Vac Wall Mt Dehumidistat White

  • Product Info
  • Literature

Overview

Mechanical humidity controllers provide automatic control of humidifiers and dehumidifiers or ventilators in central heating and air conditioning systems.

Features

  • Fully enclosed, SPST, snap-acting, dust-proof switch are designed for wall or surface duct mounting
  • H8909 and H46 models inlcude Positive ON-OFF settings permit manual operation of controlled equipment.
  • H600 models havea removable setting knob prevents tampering

Product Specifications

Dimensions (in.)
4 11/16 in. high x 2 15/16 in. wide x 2 1/8 in. deep
Dimensions (mm)
119 mm high x 75 mm wide x 54 mm deep
Temperature Range (F)
50 F to 125 F
Temperature Range (C)
10 C to 52 C
Mounting
Wall mount
Electrical Ratings
120 Vac, Full Load: 7.5A; 120 Vac, Locked Rotor: 30.0A; 120 Vac, Resistive: 12.0A; 240 Vac, Full Load: 3.8A; 240 Vac, Locked Rotor: 15.0A; 240 Vac, Resistive: 6.0A
Tradeline Value
Tradeline
Operating Humidity Range (% RH)
20 to 80% RH
Voltage
120 Vac,24 Vac,240 Vac
Color
Premier White®
Differential
4% to 6% RH