Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 1
F500A1000/U

F500A1000/U

Whole House HEPA Air Cleaner

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

The F500 Whole House HEPA Air Cleaner connects to the return air duct of a forced air system or can be independently ducted. The HEPA filter captures 99.97% of the particles from the air that passes through the filter.

Features

  • HEPA media captures at least 99.97% of 0.3 micron particles that pass through it.
  • Application for forced air systems or stand-alone.
  • Power cord plugs into grounded 120 Vac electrical outlet.
  • Requires no maintenance except periodic media filter replacement.
  • Quiet operation.
  • Quick and easy media filter replacement.
  • Wall-mounted AIRWATCH Indicator (included) provides filter change reminders for each of the three filters.
  • Easy installation.
  • Three-filter system:
  • Activated carbon filter for odors.
  • High-efficiency pleated pre-filter extends HEPA filter life.
  • HEPA filter traps at least 99.97% of 0.3 micron particles that pass through it.
  • Rugged steel cabinet.

Product Specifications

Application
Item Type
Product
Type of Air Cleaner
Airflow Capacity (cfm)
Airflow Capacity (m³/hr)
Efficiency Standard
Fractional Efficiency
Electrical Ratings
Replacement Filters
Frequency
Additional Features
Approvals, Canadian Standards Association
Tradeline Value