Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 1 Of 14
F100F1087/U

F100F1087/U

Media Air Cleaner-25x20, W8600A AIRWATCH

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.
Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Overview

The F100 Media Air Cleaner captures a significant amount of the airborne particles in the air circulated through the unit. Recommended as a basic minimum air quality product. Includes; cabinet, access door and MERV 11 filter

Features

  • High efficiency media filter captures particles as small as 0.3 microns.
  • Applicable to all gas, oil and electric forced air furnaces and to compressor cooling up to 5 tons.
  • Mounts in the return air duct.
  • Rugged zinc-coated, roll-formed cabinet resists corrosion and can support weight of residential furnace and evaporator coil.
  • Requires no electrical connections.
  • Mounts in any position.
  • Requires no maintenance except periodic media filter replacement.
  • Quick and easy media filter replacement.
  • Later upgrade to higher performing media or electronic air cleaner is easy.

Product Specifications

Application
Dimensions (in.)
Dimensions (mm)
Item Type
Product
Type of Air Cleaner
Airflow Capacity (cfm)
Airflow Capacity (m³/hr)
Efficiency Standard
Fractional Efficiency
Replacement Filters
Minimum Efficiency Reporting Value (Media Filters Only)
Static Pressure Drop (in. w.c.)
Additional Features
Approvals, Underwriters Laboratories Inc.
Tradeline Value