Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 3
Remote Indoor Sensor

C7189U1005/U

Remote Indoor Sensor

This product is not for sale on this site. It may or may not be available on Customer.Resideo.com.

  • Product Info
  • Literature

Overview

The Remote Indoor Temperature Sensor is used to sense temperature remotely.

Features

  • Used to sense temperature if the thermostat is installed in a poor temperature sensing location.
  • Small remote temperature sensor to match any room decor.
  • Easy to install and use.
  • Factory calibrated; no field calibration required.

Product Specifications

Application
Remote Indoor Temperature Sensor for VisionPRO and VisionPRO IAQ Thermostats
Dimensions (in.)
1 1/2 in. wide x 2 1/4 in. high x 3/4 in. deep
Dimensions (mm)
38 mm wide x 57 mm high x 19 mm deep
Used With
VisionPRO® and VisionPRO® IAQ Series Thermostats
Item Type
Product
Mounting
Mounts directly on the wall using mounting screws and anchors provided
Tradeline Value
Tradeline
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Color
Premier White®
Ambient Temperature Range (F)
45 F to 88 F
Ambient Temperature Range (C)
7 C to 32 C
Setting Temperature Range (F)
See Thermostats
Setting Temperature Range (C)
See Thermostats