Skip Ribbon Commands
Skip to main content
SharePoint
Item 2 Of 3
Cadmium-Sulfide Flame Detector with 60 in. leads, Type “R” bracket and higher sensitivity Cad Cell

C554A1463/U

Cadmium-Sulfide Flame Detector with 60 in. leads, Type “R” bracket and higher sensitivity Cad Cell

  • Product Info
  • Literature
  • Accessories & Replacement Parts

Overview

Photoconductive flame sensing device for sequencing oil burner systems.

Features

  • On flame failure, the light sensitive cadmium sulfide cell, in conjunction with flame sensing circuitry, causes the Protectorelay® control to shutdown the main oil burner.
  • Glass-to-metal hermetic seal in plug-in cell prevents deterioration by humidity, soot or oil fumes.
  • Replaceable CAD Cell

Product Specifications

Application
Oil fired burners
Dimensions (in.)
1 7/8 in. high x 1 in. long x 1/2 in. wide
Dimensions (mm)
47 mm high x 25 mm long x 13 mm wide
Includes
A, B, E, J and P mounting brackets and fuel line adaptor
Used With
R4166, R4184, R8182, R8184, R8185, R8404, R8991, R7997, R7184, R7284
Mounting
Type R bracket
Approvals, Underwriters Laboratories Inc.
UL Listed: File no. MP268, Vol. 39, Sec. 1, Guide MCCZ
Approvals, Canadian Standards Association
CSA Component Listed: File no. LR95329-1
Tradeline Value
Super Tradeline
Electrical Connections
lead wires: NEC Class 1; Includes 2 flag 1/4 in. quick connects.
Replacement Parts
120320 Replacement Cad Cell. 7.5 mA minimum sensitivity at 2 ft. candles; 130367 Replacement Cad Cell. 12.0 mA minimum sensitivity at 2 ft. candles.
Power Consumption
12 mA
Ambient Temperature Range (F)
140 F maximum
Ambient Temperature Range (C)
60 C maximum
Lead Length (in.)
60 in.
Lead Length (mm)
1524 mm
Sensitivity
Minimum sensitivity at 2 ft candles

Marketing Collateral

Sales/Promotional Materials-Cross Reference Guide for Residential Combustion Heating and Cooling Parts (English)

Sales/Promotional Materials-The Universal Choice - Selector Guide/Cross Reference for Res'd Combustion Products

Sales/Promotional Materials-Residential Combustion Oil Controls Quick Reference Guide (laminated)

Sales/Promotional Materials-Brochure for West Inventory Management Guide (Residential Combustion) (English)

Sales/Promotional Materials-Brochure for Residential Combustion Distributor Inventory Management Guide (U.S.) (English)

Sales/Promotional Materials-Brochure for Northeast Inventory Management Guide (Residential Combustion) (English)

Sales/Promotional Materials-Brochure for Central-Western Canada inventory Management Guide (Residential Combustion) (English)

Sales/Promotional Materials-Brochure for Residential Combustion Distributor Inventory Management Guide (Canada) (English)

Sales/Promotional Materials-Brochure for Mid-Atlantic Inventory Management Guide (Residential Combustion) (English)

Sales/Promotional Materials-Brochure for South-Southeast Inventory Management Guide (Residential Combustion) (English)

Sales/Promotional Materials-Brochure for Eastern Canada Inventory Management Guide (Residential Combustion) (English)

Sales/Promotional Materials-Brochure for North-Northwest Inventory Management Guide (Residential Combustion) (English)

Technical Documents

Installation Materials-Installation Instructions for C554, C554A1794 TRADELINE Cadmium Sulfide Flame Detector (English, French)

Installation Materials-Installation Instructions for C554, C554A1794 TRADELINE Cadmium Sulfide Flame Detector (English)

Accessories

4074BJS/U

Oil line mounting bracket assembly, including nut and screw

Replacement Parts

120320/U

Replacement Cell Assembly, 400-1600 Ohm Sensitivity

130367/U

Replacement Cell Assembly, 400-1000 Ohm Sensitivity