Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
Item 16 Of 34
Resistor Kits

4074EED/U

Resistor Kits

Find Equivalent or Replacement Products.

  • Product Info
  • Literature

Product Specifications

Includes
Resistors: 150 ohm, 124 ohm, 113 ohm, 66.5 ohm and 237 ohm'
Used With
Up to six M91XX motors from a 4-20 mA controller
Weight (lb)
0.31 lb
Power Consumption
Driving-- 20 VA
Ambient Temperature Range (C)
-18 C to +55 C
Control Signal
SPST, On/Off switch
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.